General information
Support
Dynamic node allocation (DNA) Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
B&R ID code 0xDD94
Cooling and mounting type Cold plate or pass-through mounting
Mains connection
Max. chargeable DC bus capacitance depending on mains voltage
230 VAC 9 mF
400 VAC 3 mF
480 VAC 2 mF
Variant
L1, L2, L3, PE Connector
PE M5 threaded bolt
Shield connection No
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 6 mm²
Approbation data
UL/C-UL-US 20 to 6 AWG
CSA 20 to 6 AWG
Network configurations TT, TN-S, TN-C-S
Mains input voltage 3x 208 to 3x 480 VAC ±10%
Frequency 50 / 60 Hz ±4%
Installed load Max. 6.7 kVA
Power dissipation with continuous power [2.8 * P² + 0.5 * P + 10] W
Inrush current at 400 VAC 2 A
Switch-on interval >120 s
Integrated line filter per EN 61800-3, category C3 Yes
Integrated regeneration choke No
Regenerative No
Power factor correction (PFC) No
Line fuse Max. 33 A (gG fuses per IEC 60269-1 or Class CC, J, T)
Max. 27.5 A (circuit breaker per EN 60947-2 or UL 489)
Terminal cable cross section dimension of shield connection 23 to 35 mm
DC bus connection
Voltage
Nominal 294 to 679 VDC
Reduction of continuous power depending on mains input voltage
Mains input voltage <3x 400 VAC 10 W/V * (400 V - Mains input voltage)
Reduction of continuous power depending on installation elevation
Starting at 500 m above sea level 0.4 kW per 1000 m
Protective measures
Overload protection Yes
Short-circuit and ground fault protection No
Continuous power 4 kW
Reduction of continuous power depending on cooling method No reduction
Peak power output (supply) 12 kW
DC bus capacitance 330 µF
Variant ACOPOSmulti backplane
24 VDC power supply
Input voltage 25 VDC ±1.6%
Input capacitance 23.5 µF
Max. power consumption 12 W
Variant ACOPOSmulti backplane
24 VDC In
Input voltage
Minimum 18 VDC
Nominal 24 VDC
Maximum 30 VDC
Protective measures
No-load proof Yes
Overload-proof Yes
Short-circuit proof Yes
Overtemperature protection Yes
Variant
24 VDC In, COM Connector
Terminal connection cross section of input "24 VDC In"
Flexible and fine-stranded wires
With wire end sleeves 0.2 to 2.5 mm²
Approbation data
UL/C-UL-US 30 to 12 AWG
CSA 22 to 12 AWG
24 VDC internal system power supply 25 VDC ±1.6% (regulated)
Switch-on threshold 16 V
Max. continuous current 4.0 A
Status indicators 24 V LED
Undervoltage detection Yes
Overvoltage detection Yes
Motor holding brake connection
Terminal connection cross section
Flexible and fine-stranded wires
With wire end sleeve 0.5 to 6 mm²
Approbation data
UL/C-UL-US 20 to 6 AWG
CSA 20 to 6 AWG
Braking resistor
Variant
RB+, RB-, PE Connector
Shield connection Yes
Protective measures
Overload protection Yes
Short-circuit and ground fault protection Yes (with RB+ by externally replaceable melting fuse)
Peak power int./ext. 2 kW / 24 kW (max. 1 s)
Continuous power int./ext. 150 W / 8 kW
Min. braking resistance 25 Ω
Rated current of built-in fuse 15 A (fast-acting)
Terminal cable cross section dimension of shield connection 23 to 35 mm
Electrical properties
Energy efficiency (IE classification)
Power dissipation relative to continuous apparent power IE2 (10;25) 0.4%
IE2 (50;25) 0.5%
IE2 (10;50) 0.4%
IE2 (50;50) 0.5%
IE2 (90;50) 0.7%
IE2 (10;100) 0.5%
IE2 (50;100) 0.7%
IE2 (90;100) 1.3%
Nominal losses in standby mode 6 W
Discharge capacitance 0.4 µF
Operating conditions
Permissible mounting orientations
Hanging vertically Yes
Horizontal, face up Yes
Standing horizontally No
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Pollution degree per EN 61800-5-1 2 (non-conductive pollution)
Overvoltage category per EN 61800-5-1 III
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Maximum 55°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%
Storage 5 to 95%
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Depth
Cold plate 212 mm
Pass-through mounting 209 mm
Width 53.5 mm
Height 317 mm
Weight 3.5 kg
Module width 1
Material number:
8B0P0110HC00.000-1
Description:

Passive power supply modules act as the central power supply for ACOPOSmulti drives and feed the DC bus. They are not subjected to a control loop and therefore cannot provide regeneration.

The 8B0P0110HC00.000-1 passive power supply module has an integrated line filter and internal braking resistor. It is also possible to connect an optional external braking resistor. In addition, an interface for connecting 24 VDC is also available. This allows the internal 24 VDC supply to provide an ACOPOSmulti drive system with up to 90 watts of nominal power. This eliminates the need for an 8B0C auxiliary supply module in many applications. The system can start either from external 24 VDC or mains power.

ACOPOSmulti power supply module, passive, 11 A, AS, cold plate or pass-through mounting, 24 V In 1x, integrated line filter
Mandatory Accessories
Terminal block sets
8BZ0P011000.000-1A Screw clamp terminal block set for ACOPOSmulti 8B0P0110Hx00.00x-1 modules: 1x 8TB3104.206F-10, 1x 8TB3103.202A-10, 1x 8TB2106.2010-00
Optional Accessories
Braking resistors
8B0W0079H000.001-1 Braking resistor, 790 W, 33 R, IP65, terminals
8B0W0079H000.000-1 Braking resistor, 790 W, 33 R, IP20, terminals
8B0W0045H000.001-1 Braking resistor, 450 W, 50 R, IP65, terminals
8B0W0045H000.000-1 Braking resistor, 450 W, 50 R, IP20, terminals
Fan modules
8BXF001.0000-00 ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K)
POWERLINK/Ethernet cables
X20CA0E61.00100 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 1 m
X20CA0E61.00050 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.5 m
X20CA0E61.00035 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.35 m
X20CA0E61.00030 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.3 m
X20CA0E61.00025 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.25 m
X20CA0E61.00020 POWERLINK/Ethernet connection cable, RJ45 to RJ45, 0.2 m
Shield component sets
8SCS010.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK14-20, 1x shield connection clamp SK20
8SCS009.0000-00 ACOPOSmulti shield component set: 1x ACOPOSmulti holding plate SK8-14, 1x shield connection clamp SK14
8SCS002.0000-00 ACOPOSmulti shield component set: 1x clamping plate, 2x clamp D 4-13.5 mm, 2x screws
8SCS000.0000-00 ACOPOSmulti shield component set: 1x shield plate 1x type 0, 1x hose clamp, B 9 mm, D 12-22 mm
Terminal blocks
8TB3104.206F-10 4-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 6: PE L3 L2 L1, coding L: 0101
8TB3103.202A-10 3-pin screw clamp terminal block, 1-row, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000
8TB2106.2010-00 6-pin screw clamp terminal block, 1-row, pitch: 5.08 mm, label 1: Numbered consecutively
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (8B0P0110HC00.000-1) EXE / 254 KB
V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-1) EXE / 676 KB
V4.0 HW Upgrade (8B0Pxxxxxxxx.xxx-x) EXE / 517 KB
V6.0 HW Upgrade (8B0P0110HC00.000-1) EXE / 288 KB
V6.0 HW Upgrade (8B0Pxxxxxxxx.xxx-1) EXE / 399 KB
Certificates Version (Date) Download
E225616 UL Certificate of Compliance ACOPOSmulti (UL 508C) PDF / 282 KB
E225616 UL Certificate of Compliance ACOPOSmulti (UL 61800-5-1) PDF / 183 KB
EU Declaration Servos ACOPOSmulti PDF / 963 KB
UK Declaration Servos ACOPOSmulti PDF / 337 KB
Documentation Version (Date) Download
ACOPOSmulti User´s Manual PDF / 308 MB
Datasheet 8B0P0110HC00.000-1 PDF / 2 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOSmulti EPLAN P8 from V2.4 EXE / 81 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP 8B0P0110HC00.000-1 ZIP / 115 KB

Please choose country and language

B&R Logo