Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 35
Nominal power PN [W] 10996
Nominal current IN [A] 21.47
Stall torque M0 [Nm] 60
Stall current I0 [A] 36.81
Maximum torque Mmax [Nm] 230
Maximum current Imax [A] 185
Maximum speed nmax [rpm] 4500
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 0.15
Stator inductance L2ph [mH] 2.7
Electrical time constant tel [ms] 18
Thermal time constant ttherm [min] 56
Moment of inertia J [kgcm2] 102
Weight without brake m [kg] 36
Holding brake
Holding torque of brake MBr [Nm] 47
Mass of brake [kg] 0
Moment of inertia of brake JBr [kgcm2] 32
Recommendations
ACOPOS 8Vxxxx.xx... 1640
ACOPOSmulti 8BVIxxxx... 0440
ACOPOS P3 8EIxxxx... 044X
Cross section for B&R motor cables [mm2] 10
Connector size 1.5
Material number:
8LSA76.ee030ffgg-3
Description:
S5 3000 35 00000 x xx 0 S0 xx S 560 R0

Please choose country and language

B&R Logo