Motor
Nominal speed nN [rpm] 6000
Number of pole pairs 5
Nominal torque Mn [Nm] 5
Nominal power PN [W] 3142
Nominal current IN [A] 6.1
Stall torque M0 [Nm] 10
Stall current I0 [A] 12.3
Maximum torque Mmax [Nm] 38
Maximum current Imax [A] 72.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 0.81
Voltage constant KE [V/1000 rpm] 49.22
Stator resistance R2ph [Ω] 0.48
Stator inductance L2ph [mH] 4.36
Electrical time constant tel [ms] 9.1
Thermal time constant ttherm [min] 40
Moment of inertia J [kgcm2] 4.39
Weight without brake m [kg] 7.3
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1180
ACOPOSmulti 8BVIxxxx... 0110
ACOPOS P3 8EIxxxx... 017X
Cross section for B&R motor cables [mm2] 1.5
Connector size 1
Material number:
8LSA46.ee060ffgg-3
Description:
S5 6000 5 00000 x xx 0 S0 xx S 560 R2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA46.DA060S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DA060S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DA060S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DA060S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB060S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB060S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB060S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.DB060S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2060D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2060D100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2060D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA46.R2060D300-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo