Motor
Nominal speed nN [rpm] 3000
Number of pole pairs 5
Nominal torque Mn [Nm] 4.62
Nominal power PN [W] 1451
Nominal current IN [A] 2.8
Stall torque M0 [Nm] 6
Stall current I0 [A] 3.7
Maximum torque Mmax [Nm] 22.8
Maximum current Imax [A] 21.9
Maximum speed nmax [rpm] 12000
Torque constant KT [Nm/A] 1.63
Voltage constant KE [V/1000 rpm] 98.44
Stator resistance R2ph [Ω] 3.6
Stator inductance L2ph [mH] 24
Electrical time constant tel [ms] 6.7
Thermal time constant ttherm [min] 30
Moment of inertia J [kgcm2] 2.73
Weight without brake m [kg] 5.4
Holding brake
Holding torque of brake MBr [Nm] 8
Mass of brake [kg] 1
Moment of inertia of brake JBr [kgcm2] 0.69
Recommendations
ACOPOS 8Vxxxx.xx... 1045
ACOPOSmulti 8BVIxxxx... 0055
ACOPOS P3 8EIxxxx... 4X5X
Cross section for B&R motor cables [mm2] 0.75
Connector size 1
Material number:
8LSA44.ee030ffgg-3
Description:
S5 3000 4.62 00000 x xx 0 S0 xx S 560 R2
Certificates Version (Date) Download
E360421 UL Certificate of Compliance 8LS/8LT/8LV/8LW PDF / 433 KB
EU Declaration Motors Dreh-Sync PDF / 302 KB
UK Declaration Motors Dreh-Sync PDF / 107 KB
DT Upgrade Version (Date) Download
V4.0 DT Upgrade (8LSA44.DA030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DA030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DA030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DA030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DB030S000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DB030S100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DB030S200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.DB030S300-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.EA030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.EA030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.EB030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.EB030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.R2030D000-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.R2030D100-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.R2030D200-3) EXE / 299 KB
V4.0 DT Upgrade (8LSA44.R2030D300-3) EXE / 299 KB
Documentation Version (Date) Download
8LSA/C/O/P...-3 Users manual (Motor version: 3) PDF / 24 MB
Update V1.00 for 8LS-A-C-O-P...-3 Users_manual PDF / 97 KB

Please choose country and language

B&R Logo