DWL@DWL10000354466
| Version | Language | Operating System | Date | Size | Type | Download |
|---|---|---|---|---|---|---|
| 2.2.0.3 | * | 05/21/2026 | 334 KB | EXE | AS4_DT_8LSA44.DA030S000-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.DA030S000-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.2 | * | 05/13/2024 | 610 KB | EXE | AS4_DT_8LSA44.DA030S000-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.DA030S000-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.1 | * | 02/17/2021 | 299 KB | EXE | AS4_DT_8LSA44.DA030S000-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.DA030S000-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 2.2.0.0 | * | 10/05/2020 | 300 KB | EXE | AS4_DT_8LSA44.DA030S000-3.exe | |
| Description | V4.0 DT Upgrade (8LSA44.DA030S000-3) | |||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.5.34 | * | 12/20/2016 | 319 KB | EXE | AS4_DT_8LSA44.DA030S000-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA44.DA030S000-3) Revision C4 für 8L Motoren |
|||||
| Version | Language | Operating System | Date | Size | Type | Download |
| 1.0.2.34 | * | 07/22/2015 | 319 KB | EXE | AS4_DT_8LSA44.DA030S000-3.exe | |
| Description |
V4.0 DT Upgrade (8LSA44.DA030S000-3) Revision C4 für 8L Motoren |
|||||