General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
UL cULus E225616
Power conversion equipment
Power connection
Power supply Power supply only in conjunction with 80PS080X3.10-01 and 8F1OA.01B.0000-1
or
8B0C0320Hx00.B00-1
Input voltage Max. 58 VDC
Input current Max. 31 A
Power dissipation Max. 17 W
Derating depending on installation elevation In preparation
Switching frequency 40 kHz
DC bus capacitance 0.54 mF ±20%
Max. line length 30 m between 2 stations
DC bus connection
Protective measures
Overload protection No
Short-circuit and ground fault protection No
Fieldbus
Type POWERLINK V2 controlled node (CN)
Variant 2x M12 x-cod shielded, 1x M12 a-cod shielded, 3-port hub
Max. line length 30 m
Transfer rate 100 Mbit/s
Enable inputs
Electrical isolation
Input - ACOPOStrak Yes
Input voltage
Nominal 24 VDC
Maximum 30 VDC
Switching threshold
Low <5 V
High Typ. 15 V
Max. 19 V
Switching delay at nominal input voltage
Enable 1 → 0, PWM off 42 ms
Enable 0 → 1, ready for PWM 3 ms typ.
Quantity 1
Circuit Sink
Input current at nominal voltage Approx. 5 mA
Modulation compared to ground potential Max. ±38 V
OSSD signal connections 0.5 ms
Max. line length 30 m between 2 stations
Support
Motion system
mapp Motion V5.12.3 or higher
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
Nominal 0 to 500 m
Maximum 4000 m
Degree of protection per EN 60529 IP65
Degree of protection per UL 50 Type 12
Ambient conditions
Temperature
Operation
Nominal 5 to 40°C
Storage -25 to 55°C
Transport -25 to 70°C
Relative humidity
Operation 5 to 85%, non-condensing
Storage 5 to 95%, non-condensing
Transport Max. 95% at 40°C
Mechanical properties
Dimensions
Width 232 mm
Height 85.5 mm
Depth 141 mm
Weight 5.1 kg
Material number:
8F1I01.BB4B.0000-1
Description:
ACOPOStrak circular arc segment
Optional Accessories
Closure caps
8F1X0A.00001000K-1 30x blind plug caps for connectors X1A/X1B on ACOPOStrak 8F1I segments or X3A/X3B on ACOPOSmotor Compact 8D1
Display cables
8F1CU0002.313U0-0 ACOPOStrak display cable, length 2 m, 1x male USB connector, 1x 12-pin M12 male connector, A-coded, straight
8F1CU0001.313U0-0 ACOPOStrak display cable, length 1 m, 1x male USB connector, 1x 12-pin M12 male connector, A-coded, straight
Display modules
8EAD0000.000-1 Display module, LCD, 128 x 64, black/white, 1x USB 3.0
ISC - ISC cables
8F1CI00X8.31110-0 ACOPOStrak ISC cable, length 0.8 m, 2x 8-pin male X-coded straight M12 connector
8F1CI00X5.31110-0 ACOPOStrak ISC cable, length 0.5 m, 2x 8-pin male X-coded straight M12 connector
ISC - PLK cables
8F1CB00X8.31110-0 ACOPOStrak ISC+PLK cable, length 0.8 m, 2x 8-pin male X-coded straight M12 connector
8F1CB00X5.31110-0 ACOPOStrak ISC+PLK cable, length 0.5 m, 2x 8-pin male X-coded straight M12 connector
8F1CB0002.31110-0 ACOPOStrak ISC+PLK cable, length 2 m, 2x 8-pin male X-coded straight M12 connector
8F1CB0001.31110-0 ACOPOStrak ISC+PLK cable, length 1 m, 2x 8-pin male X-coded straight M12 connector
PLK - RJ45 cables
8F1CD0020.11390-0 ACOPOStrak PLK cable, length 20 m, 1x 12-pin male A-coded straight M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains
8F1CD0015.11390-0 ACOPOStrak PLK cable, length 15 m, 1x 12-pin male A-coded straight M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains
8F1CD0010.11390-0 ACOPOStrak PLK cable, length 10 m, 1x 12-pin male A-coded straight M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains
8F1CD0005.11390-0 ACOPOStrak PLK cable, length 5 m, 1x 12-pin male A-coded straight M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains
Power cables
8F1CP0X38.11110-0 ACOPOStrak power cable, length 0.38 m, 1x 8-pin female straight hybrid connector, 1x 8-pin male straight hybrid connector, can be used in cable drag chains
8F1CP0002.11110-0 ACOPOStrak power cable, length 2 m, 1x 8-pin female straight hybrid connector, 1x 8-pin male straight hybrid connector, can be used in cable drag chains
Supply cables
8F1CP0020.1112A-0 ACOPOStrak power supply cable, length 20 m, 2x 6 mm² + 1x (2x 0.34 mm²), 1x 8-pin female straight hybrid connector, can be used in cable drag chains
8F1CP0015.1112A-0 ACOPOStrak power supply cable, length 15 m, 2x 6 mm² + 1x (2x 0.34 mm²), 1x 8-pin female straight hybrid connector, can be used in cable drag chains
8F1CP0010.1112A-0 ACOPOStrak power supply cable, length 10 m, 2x 6 mm² + 1x (2x 0.34 mm²), 1x 8-pin female straight hybrid connector, can be used in cable drag chains
8F1CP0005.1112A-0 ACOPOStrak power supply cable, length 5 m, 2x 6 mm² + 1x (2x 0.34 mm²), 1x 8-pin female straight hybrid connector, can be used in cable drag chains
Threaded Caps
X67AC0M12 X67 M12 threaded caps, 50 pcs.
Automation Studio HW Upgrades Version (Date) Download
V4.7 HW Upgrade (8F1I01.BB4B.xxxx-1) EXE / 212 KB
V6.0 HW Upgrade (8F1I01.BB4B.xxxx-1) EXE / 241 KB
Certificates Version (Date) Download
EU Declaration Transport Systems ACOPOStrak PDF / 180 KB
TÜV-certificate - function "Safe Pulse Disabling" for ACOPOStrak ZIP / 411 KB
Documentation Version (Date) Download
ACOPOStrak User´s manual PDF / 158 MB
Datasheet 8F1I01.BB4B.0000-1 PDF / 7 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
ACOPOStrak EPLAN P8 from V2.4 EXE / 6 MB
General Version (Date) Download
E225616 UL Certificate of Compliance ACOPOStrak PDF / 541 KB
M-CAD (Mechan. Templates) Version (Date) Download
ACOPOStrak 1 Circular arc segment STEP file STP / 4 MB

Please choose country and language

B&R Logo