General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
UL In preparation
Cable cross section 4x 0.34 mm²
Durability Hydrolysis resistance per EN 50396
Halogen-free per EN 60754
Silicone-free / PWIS per VW PV 3.10.7
Oil resistance per EN 60811-404
Flame propagation per EN 60322-1-2
Microbial resistance per EN 50396
Certification UL file E119100 vol. 1 s. 13 page 1, UL file E352715 vol. 1 s. 1 page 3 verified Cat 5e
Cable construction
Outer jacket
Material PUR
Color Violet
Signal line
Connector
Type 12-pin male M12 circular connector, A-coded
Mating cycles >100
Contacts 4
Additional connectors RJ45 (IP20)
Degree of protection per EN 60529 IP65 when connected
Electrical properties
Nominal voltage 30 VAC
Nominal current 1.5 A
Test voltage
Conductor resistance
Operating conditions
Degree of protection per UL 50 In preparation
Ambient conditions
Temperature
Operation -30 to 70°C
Moving -20 to 60°C
Static -40 to 70°C
Mechanical properties
Dimensions
Length 5 m
Diameter 6.5 ±0.2 mm
Bend radius
Single bend ≥4x cable diameter
Moving ≥8x cable diameter
Drag chain data
Acceleration 4 m/s² (depends on the length of the travel path)
Flex cycles >3,000,000
Velocity Max. 4 m/s
Torsional strength ±30°/m
Weight 0.3 kg
Material number:
8F1CD0005.11390-0
Description:
ACOPOStrak PLK cable, length 5 m, 1x 12-pin male A-coded straight M12 connector, 1x 8-pin straight RJ45 connector, can be used in cable drag chains
Documentation Version (Date) Download
ACOPOStrak User´s manual PDF / 158 MB
Datasheet 8F1CD0005.11390-0 PDF / 180 KB

Please choose country and language

B&R Logo