General information
LEDs | Power, CFast, Link, Run |
B&R ID code | EAD3 |
Cooling | Passive via housing |
Power button | Yes |
Reset button | Yes |
Buzzer | No |
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
EAC | Product family certification |
Controller
Interfaces
Electrical properties
Operating conditions
Mechanical properties
Dimensions | |
Width | 190 mm |
Height | 115 mm |
Depth | 29.7 mm |
Weight | 577 g |
Material number:
5PPC2100.BY01-002Description:
PPC2100 system unit - Intel Atom E3815 1.46 GHz - Single core - 1 GB SDRAM - For Automation Panel 5000
Mandatory Accessories
CFast cards
5CFAST.016G-00 | CFast 16 GB SLC |
5CFAST.032G-00 | CFast 32 GB SLC |
5CFAST.032G-10 | CFast 32 GB MLC |
5CFAST.064G-10 | CFast 64 GB MLC |
5CFAST.128G-10 | CFast 128 GB MLC |
5CFAST.256G-10 | CFast 256 GB MLC |
Heat pipe
5ACCHP00.0000-000 | AP5000 heat pipe - For PPC2100 (5PPC2100.BYxx-002) - For swing arm mounting unit |
5ACCHP00.0004-000 | AP5000 heat pipe - For PPC2100 (5PPC2100.BYxx-002) - For VESA mounting unit |
Optional Accessories
Interface options
5ACCIF01.FPCC-000 | Interface card - 2x CAN interfaces - 1x X2X Link interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FPCS-000 | Interface card - 1x RS485 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FPLK-000 | Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FPLS-000 | Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FPLS-001 | Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FPSC-000 | Interface card - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FPSC-001 | Interface card - 1x RS232 interface - 1x CAN interface - 1x X2X Link Interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.FSS0-000 | Interface card - 2x RS422/RS485 interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.ICAN-000 | Interface card - 1x CAN interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
5ACCIF01.IS00-000 | Interface card - 1x RS232 interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device |
Automation Studio HW Upgrades | Version (Date) | Download |
---|---|---|
V4.0 HW Upgrade (5PPC2100.BY01-002) | EXE / 543 KB | |
V4.1 HW Upgrade (5PPC2100.BY01-002) | EXE / 551 KB | |
V4.2 HW Upgrade (5PPC2100.BY01-002) | EXE / 479 KB |
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade Bay Trail | ZIP / 4 MB |
Documentation | Version (Date) | Download |
---|---|---|
PPC2100 - AP5000 - Swing arm - Device number key | PDF / 117 KB | |
Panel PC 2100 (AP5000) Swing arm devices user's manual | PDF / 43 MB |
E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
---|---|---|
Panel EPLAN P8 from V2.4 | EXE / 67 MB |