General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Non-compliant
UL cULus E115267
Industrial control equipment
HazLoc cULus HazLoc E180196
Industrial control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T4
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: A (0.7 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV3
KR Yes
ABS Yes
BV EC31B
Temperature: 5 - 55°C
Vibration: 0.7 g
EMC: Bridge and open deck
LEDs Power, CFast, Link, Run
B&R ID code 0xE5C5
Cooling Passive via housing
Power button Yes
Reset button Yes
Buzzer No
Controller
Processor
Type Intel Atom E3845
Clock frequency 1910 MHz
Total number of cores 4
Architecture 22 nm
Thermal design power (TDP) 10 W
L2 cache 2 MB
Intel 64 architecture Yes
Intel Hyper-Threading Technology No
Intel vPro Technology No
Intel Virtualization Technology (VT-x) Yes
Intel Virtualization Technology for Directed I/O (VT-d) No
Enhanced Intel SpeedStep Technology Yes
Real-time clock
Accuracy At 25°C: Typ. 12 ppm (1 second) per day
Retention time Typ. approx. 400 h
Min. approx. 200 h
Battery-backed No
Power failure logic
Controller MTCX
Buffer time 10 ms
Memory
Type DDR3 SDRAM
Memory size 4 GB
Speed DDR3L-1333
Memory interface width Single channel
Removable No
Graphics
Controller Intel HD Graphics
Max. dynamic graphics frequency 792 MHz
Color depth Max. 32-bit
DirectX support 11
OpenGL support 4.0
Bootloader UEFI BIOS
Chipset Intel Bay Trail
Power management ACPI 4.0
Interfaces
CFast slot
Quantity 1
Type SATA II (SATA 3.0 Gbit/s)
USB
Quantity 2
Type 1x USB 3.0
1x USB 2.0
Variant Type A
Transfer rate Low speed (1.5 Mbit/s), full speed (12 Mbit/s), high speed (480 Mbit/s) to SuperSpeed (5 Gbit/s)
Current-carrying capacity Max. 1 A per connection
Ethernet
Quantity 2
Variant RJ45, shielded
Transfer rate 10/100/1000 Mbit/s
Max. baud rate 1 Gbit/s
Slots
Interface option 1
Monitor/Panel option 1
Support
Software
Automation Studio Up to V4.12
Electrical properties
Nominal voltage 24 VDC ±25%, SELV
Nominal current Max. 3 A
Inrush current Typ. 6 A, max. 10 A for < 300 μs
Overvoltage category per EN 61131-2 II
Galvanic isolation Yes
Operating conditions
Pollution degree per EN 61131-2 Pollution degree 2
Degree of protection per EN 60529 IP20
Ambient conditions
Elevation
Operation Max. 3000 m (component-dependent)
Mechanical properties
Dimensions
Width 40 mm
Height 115 mm
Depth 198 mm
Weight 1170 g
Material number:
5APC2100.BY44-000
Description:
  • Intel Atom E3845 processor
  • Intel Bay Trail platform
  • Intel HD graphics
  • 4 GB DDR3 memory
  • 1 CFast slot
  • Insert for 1 monitor/panel option
  • Insert for 1 interface option
APC2100 system unit - Intel Atom E3845 1.91 GHz - Quad core - 4 GB SDRAM
Mandatory Accessories
CFast cards
5CFAST.256G-10 CFast 256 GB MLC
5CFAST.128G-10 CFast 128 GB MLC
5CFAST.064G-10 CFast 64 GB MLC
5CFAST.032G-10 CFast 32 GB MLC
5CFAST.032G-00 CFast 32 GB SLC
5CFAST.016G-00 CFast 16 GB SLC
Optional Accessories
Interface options
5ACCIF01.IS00-000 Interface card - 1x RS232 interface - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.ICAN-000 Interface card - 1x CAN interface - For APC2100/PPC2100/APC2200/PPC2200 - Only available with a new device
5ACCIF01.FSS0-000 Interface card - 2x RS422/RS485 interface - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPSC-001 Interface card - 1x RS232 interface - 1x CAN interface - 1x X2X Link Interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPSC-000 Interface card - 1x RS232 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPLS-001 Interface card - 1x RS232 interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPLS-000 Interface card - 1x RS232 interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPLK-000 Interface card - 1x POWERLINK interface - Integrated 2-port hub - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPCS-000 Interface card - 1x RS485 interface - 1x CAN interface - 1x POWERLINK interface - 32 kB FRAM - For APC2x00/PPC2x00 - Only available with a new device
5ACCIF01.FPCC-000 Interface card - 2x CAN interfaces - 1x X2X Link interface - 1x POWERLINK interface - 512 kB nvSRAM - For APC2x00/PPC2x00 - Only available with a new device
Monitor/Panel options
5ACCLI01.SDL0-000 Monitor/Panel option - 1x SDL/DVI transmitter - For APC2100/APC2200 - Only available with a new device
Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (5APC2100.BY44-000) EXE / 547 KB
V4.1 HW Upgrade (5APC2100.BY44-000) EXE / 471 KB
BIOS Version (Date) Download
BIOS Upgrade Bay Trail ZIP / 4 MB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - Automation PCs PDF / 678 KB
BV Type Approval Certificate - Automation PCs PDF / 588 KB
CCS Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 471 KB
DNV Type Approval Certificate - Automation PC 2100 PDF / 218 KB
DNV Type Approval Certificate - Automation PCs, Panel PCs and Panels PDF / 232 KB
Lloyds Register cLR22132129TA-1962056 PDF / 503 KB
Documentation Version (Date) Download
ADI driver User's Manual (Win10 2016 64-bit) PDF / 358 KB
Automation PC 2100 Device number key PDF / 116 KB
Automation PC 2100 User's manual PDF / 28 MB
Data sheet 5ACCIF01.ICAN-C01 PDF / 194 KB
HMI Service Center User's manual PDF / 605 KB
Industrial PCs Benchmark Automation Runtime User's manual PDF / 4 MB
Driver Version (Date) Download
ADI driver universal (Win10 2016 64-bit) ZIP / 4 MB
Chipset driver Bay Trail (Win10 64-bit) EXE / 3 MB
Ethernet driver Bay Trail (Win10 64-bit) EXE / 56 MB
Graphics driver Bay Trail (Win10 64-bit) EXE / 124 MB
Touch driver B&R (Win10 64-bit) ZIP / 10 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
APC EPLAN P8 from V2.4 EXE / 99 MB
Firmware Upgrades Version (Date) Download
APC2100 Firmware Upgrade (MTCX, SDLT, SDL3T) ZIP / 2 MB
Automation Panel FW Upgrade (Autom. Panel, SDL3 and SDL4 converter) ZIP / 3 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 5APC2100.BYxx-000 ZIP / 6 MB
Tools / Utilities / Examples Version (Date) Download
ADI .NET SDK (Win10 2016 64-Bit) ZIP / 2 MB
ADI Development Kit (Win10 2016 64-bit) ZIP / 4 MB
HMI Service Center Maintenance ZIP / 354 KB
HMI Service Center Update Paket ZIP / 507 MB

Please choose country and language

B&R Logo