General information
Certifications | |
CE | Yes |
UKCA | Yes |
HazLoc |
cULus HazLoc E180196 Industrial control equipment for hazardous locations Class I, Division 2, Groups ABCD |
EAC | Yes |
Material number:
7CP476-020.9Description:
2003 CPU with expansion, 750 kB SRAM, 1.5 MB FlashPROM, 24 VDC, 11.8 W power supply, 1 RS232 interface, 1 CAN interface, CAN: Electrically isolated, network-capable, 4 slots for screw-in modules, expansion: 1 PCMCIA slot, 1 insert slot for connectable interface modules
Optional Accessories
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
Infrastructure components
PCMCIA cards
0MC111.9-1 | PC card memory card, 2 MB FlashPROM |
0MC112.9-1 | PC card memory card, 4 MB FlashPROM |
0MC211.9 | PC card memory card, 2 MB SRAM |
General | Version (Date) | Download |
---|---|---|
PCMCIA Cancellation and bugfix | ZIP / 55 KB |