General information
Terminating resistor | Can be switched on with switch |
Strain relief | Integrated |
Interface | |
Type | CAN |
Variant | 9-pin female DSUB connector |
Connection | For 2 bus lines using screw clamp terminal blocks |
Certifications | |
CE | Yes |
UKCA | Yes |
EAC | Yes |
Material number:
7AC911.9Description:
The AC911 bus connector is used to connect a controller to a CAN network. The terminating resistor is integrated in the bus connector. The terminating resistor can be turned on or off.
Documentation | Version (Date) | Download |
---|---|---|
Datasheet 7AC911.9 | PDF / 152 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D File DXF/STEP 7AC911.9 | ZIP / 291 KB |