General information
Controller
Interfaces
| COM1 | |
| Type | RS232, modem supported, not galvanically isolated |
| Variant | DSUB, 9-pin, male |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| COM2 | |
| Type | RS232/422/485, galvanically isolated |
| Variant | DSUB, 9-pin, male |
| UART | 16550-compatible, 16-byte FIFO buffer |
| Max. baud rate | 115 kbit/s |
| CompactFlash slot 1 | |
| Type | Type I |
| CompactFlash slot 2 | |
| Type | Type I |
| USB | |
| Quantity | 5 |
| Type | USB 2.0 |
| Connection | To any USB type A interface |
| Transfer rate | Low speed (1.5 Mbit/s), full speed (12 Mbit/s) to high speed (480 Mbit/s) |
| Current-carrying capacity | Max. 500 mA or 1 A per interface |
| Ethernet | |
| Quantity | 2 |
| Transfer rate | 10/100/1000 Mbit/s |
| Max. baud rate | 1000 Mbit/s |
| Panel/Monitor interface | |
| Variant | DVI-I |
| Type | SDL/DVI/Monitor |
| POWERLINK | |
| Quantity | 1 |
| Node switches | 2 |
| Status LED | Yes |
| CAN | |
| Quantity | 1 |
| Transfer rate | Max. 500 kbit/s |
| Node switches | Yes |
| Status LED | Yes |
| Terminating resistor | Yes, can be enabled via switch |
Slots
| PCIec slots | |
| Quantity | 1 |
Electrical properties
| Nominal voltage | 24 VDC ±25% |
| Nominal current | 5 A |
| Inrush current | Typ. 7 A, max. 50 A for < 300 µs |
Operating conditions
| Drop height | 0.25 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | Component-dependent |
| Storage | -20 to 60°C |
| Transport | -20 to 60°C |
| Relative humidity | |
| Operation | Component-dependent |
| Storage | Component-dependent |
| Transport | Component-dependent |
| Vibration | |
| Operation | 2 to 9 Hz: 0.3 mm amplitude / 9 to 200 Hz: 0.1 g |
| Storage | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g / 200 to 500 Hz: 1.5 g |
| Transport | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g / 200 to 500 Hz: 1.5 g |
| Elevation | |
| Operation | Max. 3000 m (component-dependent) |
Material number:
5PC820.SX01-01Description:
- Specially developed to operate together with ACOPOSmulti
- Wall mounting
- 1 PCI Express compact slot
- SRAM, 1 MB onboard
- Integrated POWERLINK and CAN fieldbus interfaces
Mandatory Accessories
CPU boards
| 5PC800.B945-14 | Intel Core2 Duo T7400 CPU board, 2.16 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-13 | Intel Celeron M 423 CPU board, 1.06 GHz, single core, 533 MHz FSB, 1 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-12 | Intel Core2 Duo U7500 CPU board, 1.06 GHz, dual core, 533 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-11 | Intel Core2 Duo L7400 CPU board, 1.5 GHz, dual core, 667 MHz FSB, 4 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
| 5PC800.B945-10 | Intel Core Duo L2400 CPU board, 1.66 GHz, dual core, 667 MHz FSB, 2 MB L2 cache, 945GME chipset, 2 slots for SO-DIMM DDR2 modules (max. expansion 3 GB), Realtek Ethernet Controller RTL8111C. |
Heat sinks
| 5AC802.HS00-01 | APC820 power supply unit with heat sink for CPU boards with dual core processor T7400. |
| 5AC802.HS00-00 | APC820 power supply unit with heat sink for CPU boards with dual core processors L2400, L7400, U7500 and Celeron M 423. |
Main memory
| 5MMDDR.2048-01 | SO-DIMM DDR2 RAM 2048 MB PC2-5300 |
| 5MMDDR.1024-01 | SO-DIMM DDR2 RAM 1024 MB PC2-5300 |
| 5MMDDR.0512-01 | SO-DIMM DDR2 RAM 512 MB PC2-5300 |
Optional Accessories
Fan modules
| 8BXF001.0000-00 | ACOPOSmulti fan module, replacement fan for ACOPOSmulti modules (8BxP/8B0C/8BVI/8BVE/8B0K) |
Interface cards
| 5ACPCC.MPL0-00 | PCIec POWERLINK card, 2 POWERLINK interfaces, 512 kB SRAM, for APC820 and PPC800. |
| 5ACPCC.ETH0-00 | PCIec Ethernet card 1x 10/100/1000 For APC820 and PPC800. |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (5PC820.SX01-01) | EXE / 659 KB | |
| V4.0 HW Upgrade (5PC820.SX01-01) | EXE / 735 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Automation PC 820 User's Manual | PDF / 10 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| APC EPLAN P8 from V2.4 | EXE / 99 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| APC820 Firmware Upgrade (MTCX, SDLR) | ZIP / 633 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 5PC820.SX01-01 | ZIP / 5 MB |