General information
Certifications | |
CE | Yes |
UKCA | Yes |
UL |
cULus E115267 Industrial control equipment |
Material number:
5C5601.32Description:
Provit 5600 Controller system unit for Intel Celeron and Pentium III processors, ATI Rage Mobility M graphics controller with 4 MB video RAM, chipset Intel 82440 BX, 2 DIMM slots, 2 serial, 1 parallel interface. Connections for FPD, monitor, PS/2 AT keyboard, PS/2 mouse, USB, ext. FDD and Ethernet 10/100 (twisted pair). Without processor.
Mandatory Accessories
Undefined
5A5001.17 | Hard disk 30 GB 24/7 hard disk with extended temperature range. Note: See the manual for using the hard disk. |
5A5001.18 | Hard disk 30 GB / CompactFlash slot 24/7 hard disk with extended temperature range. Note: See the Provit 5000 manual for using the hard disk. |
5A5002.03 | Silicon Disk adapter CompactFlash with 1 slot for operating CompactFlash card in IPC5000, IPC5000C, IPC5600, IPC5600C |
5C5002.14 | Intel Celeron processor 566/66 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5002.15 | Intel Pentium III processor 600/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5002.16 | Intel Pentium III processor 850/100 for system units 5C5001.1x, 5C5601.1x, 5C5001.2x, 5C5601.2x, 5C5001.3x, 5C5601.3x and 5C5001.4x. |
5C5600.03 | Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). Power supply 115/230 VAC. For 5C5601.xx system units. |
5C5600.04 | Provit 5600 Controller bus unit 5 slots (1 half size ISA, 1 full size ISA, 1 full size ISA/PCI, 2 full size PCI). 24 VDC power supply. For 5C5601.xx system units. |
9A0004.11 | DIMM module 64 MB PC100 CL2 |
9A0004.12 | DIMM module 128 MB PC100 CL2 |
9A0004.14 | DIMM module 256 MB PC100 CL2 |
Optional Accessories
Accessories
5SWHMI.0000-00 | HMI Drivers & Utilities DVD |
Batteries
0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
MS-DOS
9S0000.01-010 | OEM Microsoft MS-DOS 6.22, German floppy disks, only supplied together with a new PC |
9S0000.01-020 | OEM Microsoft MS-DOS 6.22, English floppy disks, only supplied together with a new PC |
Undefined
5A2001.01 | External 3.5 inch floppy disk drive front cover beige |
5A2001.05 | External 3.5 inch floppy disk drive front cover black |
5A5600.01 | Provit 5600 Controller FDD for system units 5C5601.xx |
5A5600.02 | Provit 5600 Controller FDD and CD-ROM for system units 5C5601.xx |
5A5600.05 | Provit 5600 Controller FDD and DVD-ROM for system units 5C5601.xx |
5A5600.07 | Provit 5600 Controller FDD and CD-RW for system units 5C5601.xx |
Windows 2000 Professional
9S0000.06-010 | OEM Microsoft Windows 2000 Professional German, CD; only available with a new PC. |
9S0000.06-020 | OEM Microsoft Windows 2000 Professional English, CD; only available with a new PC. |
BIOS | Version (Date) | Download |
---|---|---|
BIOS Upgrade IPC5000C/5600C | ZIP / 436 KB |
M-CAD (Mechan. Templates) | Version (Date) | Download |
---|---|---|
3D file DXF/STEP 5C5600.03, 5C5600.04, 5C5601.32 | ZIP / 3 MB |
Operating systems (Windows …) | Version (Date) | Download |
---|---|---|
Target Designer Exportfile IPC5000C/IPC5600C ATI | ZIP / 2 MB |
Tools / Utilities / Examples | Version (Date) | Download |
---|---|---|
ICU ISA Configuration Utitlity | ZIP / 1 MB | |
Intel PCI NIC Boot ROM/WOL Utility | ZIP / 17 KB | |
MTC & Mkey Utilities | ZIP / 64 MB | |
Misc Utilities | ZIP / 144 KB |