General information
Controller
| Processor | |
| Type | Geode LX800 |
| Clock frequency | 500 MHz |
| L1 cache | 128 kB (64 kB I-cache / 64 kB D-cache) |
| L2 cache | 128 kB |
| Expanded command set | MMX technology, 3D Now |
| Floating point unit (FPU) | Yes |
| Real-time clock | |
| Accuracy | At 25°C: Typ. 30 ppm (2.5 seconds) per day |
| Battery-backed | Yes |
| Power failure logic | |
| Controller | MTCX |
| Buffer time | 10 ms |
| Graphics | |
| Controller | Geode LX800 |
| Memory | 8 MB shared memory (reserved by main memory) |
| SRAM | |
| Size | 512 kB |
| Battery-backed | Yes |
| Bootloader | Automation Runtime |
| Flash | 2 MB (for firmware) |
| Cooling | Passive via heat sink |
| Mode/Node switches | 2, 16 positions each |
| Watchdog | MTCX |
Display
Interfaces
Keys
| LED luminous intensity | |
| yellow | Typ. 12 mcd |
| Function keys | 12 with LED (yellow) |
| Soft keys | 10 with LED (yellow) |
| System keys | No |
| Service life | >1,000,000 actuations at 1 ±0.3 N to 3 ±0.3 N actuating force |
Electrical properties
| Nominal voltage | 18 to 30 VDC |
| Nominal current | 0.84 A |
| Bleeder resistance | 0 Ω |
| Inrush current | Max. 2.8 A |
| Power consumption | Typ. 20 W |
| Galvanic isolation | Yes |
Operating conditions
| Degree of protection per EN 60529 |
Back: IP20 (only with connected CF card, connected aPCI module or optional aPCI cover) Front: IP65 / NEMA 250 type 4X indoor, protected against dust and hose-directed water |
Ambient conditions
| Temperature | |
| Operation | 0 to 50°C |
| Storage | -20 to 70°C |
| Transport | -20 to 70°C |
| Vibration | |
| Operation (continuous) | 2 to 9 Hz: 1.75 mm amplitude / 9 to 200 Hz: 0.5 g |
| Operation (occasional) | 2 to 9 Hz: 3.5 mm amplitude / 9 to 200 Hz: 1 g |
| Storage | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Transport | 2 to 8 Hz: 7.5 mm amplitude / 8 to 200 Hz: 2 g / 200 to 500 Hz: 4 g |
| Shock | |
| Operation | 15 g, 11 ms |
| Storage | 30 g, 15 ms |
| Transport | 30 g, 15 ms |
| Elevation | |
| Operation | Max. 3000 m |
Mechanical properties
Material number:
4PP480.1043-75Description:
Power Panel PP480, 10.4" VGA color TFT display with touch screen (resistive), 10 soft keys and 12 function keys, 1 aPCI slots, 128 MB SDRAM, 512 kB SRAM CompactFlash slot (type I), ETH 10/100, RS232, 2x USB, IP65 protection (front), 24 VDC (order screw clamp terminal block 0TB103.9 or cage clamp terminal block 0TB103.91 separately).
Mandatory Accessories
Optional Accessories
Batteries
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
USB accessories
| 5MMUSB.2048-01 | USB 2.0 flash drive 2048 MB B&R |
Undefined
| 5AC900.104X-02 | Slide-in label template 10.4" for Power Panel 4PP180.1043-31, 4PP280.1043-75, 4PP280.1043-B5, 4PP480.1043-75. For 3 devices. |
| 4AC200.1000-00 | Cover for aPCI slot |
| 3IF789.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF789.9 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 X2X Link master interface, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF787.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node 1 CAN bus interface, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive directions, order 1x terminal block TB704 separately! |
| 3IF787.9 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 CAN bus interface, max. 500 kbps, object buffer in the transmit and receive directions, network-capable, electrically isolated, order 1x terminal block TB704 separately! |
| 3IF786.9-1 | aPCI interface module, 1 POWERLINK interface, managing or controlled node, 1 RS232 interface |
| 3IF786.9 | aPCI interface module, 1 POWERLINK interface module, managing or controlled node, 1 RS232 interface |
aPCI communication modules
| 3IF772.9 | aPCI interface module, 1 RS232 interface, 2 CAN bus interfaces, electrically isolated, network-capable, max. 500 kbit/s, object buffer in transmit and receive direction, order 2x terminal blocks 0TB704.9 separately! |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.6 HW Upgrade (4PP480.1043-75) | EXE / 526 KB | |
| V3.0 HW Upgrade (4PP480.1043-75) | EXE / 526 KB | |
| V4.0 HW Upgrade (4PP480.1043-75) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Power Panel 300/400 User's Manual | PDF / 9 MB |
| Firmware Upgrades | Version (Date) | Download |
|---|---|---|
| Firmware Upgrade (MTCX) | ZIP / 164 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file DXF/STEP 4PP480.1043-75 | ZIP / 4 MB | |
| Dimensions, cutout pdf 4PP480.1043-75 | PDF / 282 KB | |
| Legend Strips template for 5AC900.104X-02 | ZIP / 60 KB |