Short description
| Interfaces | 1x RS232, 1x Ethernet, 1x USB |
| System module | CPU |
| CPU | Pentium III 500 |
General information
| Status indicators | CPU function, battery, CompactFlash, Ethernet |
| Diagnostics | |
| Battery | Yes, using LED status indicator and software |
| CPU function | Yes, using LED status indicator |
| CompactFlash | Yes, using LED status indicator |
| Ethernet | Yes, using LED status indicator |
| Support | |
| ACOPOS support | Yes |
| Visual Components support | Yes |
| Power consumption | |
| 24 VDC | 4.0 W |
| 5 VDC | 13.0 W |
| Total | 17.0 W without memory card and without interface module |
| Electrical isolation | |
| IF1 - IF2 | Yes |
| IF1 - IF3 | No |
| IF2 - IF3 | Yes |
| PLC - IF1 | No |
| PLC - IF2 | Yes |
| PLC - IF3 | No |
| Certifications | |
| CE | Yes |
| UL |
cULus E115267 Industrial control equipment |
Controller
| CompactFlash slot | 1 |
| L1 cache for data and program code | 2x 16 kB |
| Real-time clock | Nonvolatile, resolution 1 s |
| Insert slots | 3 for IF7xx aPCI interface modules |
| FPU | Yes |
| Processor | |
| L2 cache | 256 kB |
| Integrated I/O processor | Processes I/O data points in the background |
| Reset button | Yes |
| Remanent variables | 256 kB |
| Shortest task class cycle time | 200 µs |
| Typical instruction cycle time | 0.012 µs |
| Data buffering | |
| Battery monitoring | Yes |
| Lithium battery | At least 3 years |
| Standard memory | |
| RAM | 64 MB DRAM |
| User RAM | 496 kB SRAM |
Interfaces
| Interface IF1 | |
| Type | RS232 |
| Variant | 9-pin male DSUB connector |
| Max. transfer rate | 115.2 kbit/s |
| Interface IF2 | |
| Type | Ethernet |
| Variant | Shielded RJ45 port |
| Line length | Max. 100 m between two stations (segment length) |
| Transfer rate | 10/100 Mbit/s |
| Interface IF3 | |
| Type | USB 1.1 |
| Quantity | 1 |
| Variant | Type A |
Operating conditions
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | 0 to 60°C |
| Storage | -25 to 60°C |
| Relative humidity | |
| Operation | 5 to 95% |
Mechanical properties
| Note | Order application memory (CompactFlash) separately, backup battery included in delivery |
| Dimensions | |
| Width | System 2005 triple-width |
| Slot | |
| Base unit | 3 to 5 |
| Expansion unit | No |
Material number:
3CP382.60-1Description:
2005 CPU, Pentium III 500, 64 MB DRAM, 512 kB SRAM, removable application memory: CompactFlash, 3 insert slots for aPCI modules, 1 USB interface, 1 RS232 interface, 1 Ethernet interface 100BASE-T, order application memory separately!
Mandatory Accessories
CompactFlash cards
| 0CFCRD.016GE.02 | CompactFlash 16 GB extended temp. |
| 0CFCRD.0512E.02 | CompactFlash 512 MB extended temp. |
| 0CFCRD.1024E.02 | CompactFlash 1024 MB extended temp. |
| 0CFCRD.2048E.02 | CompactFlash 2048 MB extended temp. |
| 0CFCRD.4096E.02 | CompactFlash 4096 MB extended temp. |
| 0CFCRD.8192E.02 | CompactFlash 8 GB extended temp. |
Optional Accessories
Batteries
| 0AC201.91 | Lithium batteries 4 pcs., 3 V / 950 mAh button cell |
| 4A0006.00-000 | Lithium battery, 3 V / 950 mAh, button cell |
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 3CP382.60-1 | PDF / 2 MB |