X20RT8001

Short description
I/O module 4 digital input channels, 4 digital channels configurable as inputs or outputs, reACTION Technology
General information
B&R ID code 0xE559
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software (output error status)
Support
reACTION-capable I/O channels Yes
Blackout mode
Scope Module
Function Programmable
Standalone mode No
Power consumption
Bus 0.01 W
Internal I/O 1 W
Additional power dissipation caused by actuators (resistive) [W] +0.6
Type of signal lines Shielded cables must be used for all signal lines, cable length: Max. 20 m
Application memory
Type 64 Mbit flash memory
Data retention 20 years at 55°C
Guaranteed erase/write cycles 100,000
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Encoder power supply
Output voltage 24 VDC -15% / +20%
Output current Module-internal, max. 600 mA
Short-circuit proof, overload protection Yes
Digital inputs
Quantity 4 standard inputs and 4 mixed channels, configuration as input or output using software
Nominal voltage 24 VDC
Input voltage 24 VDC -15% / +20%
Input current at 24 VDC Typ. 1.3 mA
Input circuit Sink
Input filter
Hardware <3 µs
Software Default 200 ns, configurable between 200 ns and 5 ms in 10 ns intervals
Connection type 1-wire connections
Input resistance 18.16 kΩ
Switching threshold
Low <5 VDC
High >15 VDC
Insulation voltage between channel and bus 500 Veff (Rev. <E0); 856 VAC (Rev. ≥E0)
ABR incremental encoder
Quantity 1
Encoder inputs 24 V, asymmetrical
Counter size 32-bit
Input frequency Max. 333 kHz
Evaluation 4x
Digital outputs
Quantity 4 mixed channels, configuration as input or output using software
Execution Push-Pull
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 100 mA (Rev. <E0)
Configurable: 100/530 mA (Rev. ≥E0)
Total nominal current 400 mA (Rev. <E0); 2.12 A (Rev. ≥E0)
Connection type 1-wire connections
Output circuit Sink or source
Output protection Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current")
Diagnostic status Output monitoring with delay <700 ns
Leakage current when the output is switched off Approx. 25 µA
RDS(on) 140 mΩ
Residual voltage <0.4 V at nominal current
Max. continuous current 100 mA (Rev. <E0); 530 mA (Rev. ≥E0)
Peak short-circuit current <10 A
Switch-on in the event of overload shutdown or short-circuit shutdown Approx. 3 ms
Switching delay
0 → 1 <1 µs
1 → 0 <1 µs
Switching frequency
Resistive load 100 mA: Max. 500 kHz
530 mA: Max. 20 Hz (Rev. ≥E0)
Insulation voltage between channel and bus 500 Veff (Rev. <E0); 856 VAC (Rev. ≥E0)
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating and hardware configuration".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20RT8001
Description:
  • reACTION technology module
  • 4 high-speed digital inputs
  • 4 high-speed digital channels, configurable as inputs or outputs
  • 1 ABR incremental encoder input 24 V
  • Pulse width modulation
  • 24 VDC and GND for encoder supply
  • Supports blackout mode

This reACTION technology module has four high-speed digital inputs and four high-speed digital mixed channels. All connections are designed for 1-wire connections. All inputs are designed for sink connections, the outputs for push-pull connections.

Ultrafast reACTION Technology makes it possible to control the integrated I/O channels with response times down to 1 μs. All of the commands that can be used for reACTION programs are provided as function blocks in special libraries (e.g. AsIORTI). Programming in compliance with IEC 61131-3 requirements takes place in the Function Block Diagram editor in Automation Studio.

The module supports blackout mode. In blackout mode, programmable module functionality persists even if the network fails.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V4.1 HW Upgrade (X20RT8001) EXE / 3 MB
V6.0 HW Upgrade (X20RT8001) EXE / 3 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20RT8001 PDF / 2 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
reACTION Technology user´s manual PDF / 13 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo