Short description
| Power supply module | 24 VDC supply module for I/O and bus |
General information
X2X Link power supply input
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 0.7 A |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
X2X Link power supply output
Input I/O power supply
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 6 A |
| Fuse | Integrated 6.3 A, slow-blow, can be replaced |
| Reverse polarity protection | No |
Output I/O power supply
| Nominal output voltage | 24 VDC |
| Behavior on short circuit | Integrated fuse |
| Permissible contact load | 6 A |
Electrical properties
| Electrical isolation |
X2X Link supply isolated from X2X Link power supply I/O supply not isolated from I/O power supply
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x power supply bus module X20BM01 separately |
| Pitch | 12.5+0.2 mm |
Material number:
X20PS3310Description:
- Feed for X2X Link and internal I/O supply
- Electrical isolation of feed and X2X Link supply
- Redundancy of X2X Link supply possible by operating multiple supply modules simultaneously
- Fuse for I/O supply integrated in module
The supply module is equipped with a feed for the X2X Link as well as the internal I/O supply. The module has an integrated replaceable fuse for the I/O supply.
Mandatory Accessories
Bus modules
Terminal blocks
| X20TB12 | X20 power supply module, for X2X Link and internal I/O power supply, integrated fine-wire fuse |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20PS3310) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20PS3310) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20PS3310) | EXE / 1 MB | |
| V6.0 HW Upgrade (X20PS3310) | EXE / 1 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20PS3310 | PDF / 859 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |