Short description
| I/O module | 2-channel PWM motor bridge, 2 AB incremental encoders |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Output | Yes, using LED status indicator and software |
| I/O power supply | Yes, using software |
| Power consumption | |
| External I/O | |
| 24 VDC | 2.45 W |
| 48 VDC | 3.15 W |
| Bus | 0.01 W |
| Internal I/O | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cURus E225616 Power conversion equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0x26B5 |
| Status indicators | I/O function per channel, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Digital inputs
| Input filter | |
| Hardware | <5 µs |
| Software | - |
| Switching threshold | |
| Low | <5 VDC |
| High | >15 VDC |
| Quantity | 4 |
| Nominal voltage | 24 VDC |
| Input voltage | 24 VDC (-15% / +20%) |
| Input current at 24 VDC | Approx. 1.3 mA |
| Input circuit | Sink |
| Connection type | 1-wire connections |
| Input resistance | Typ. 18 kΩ |
| Additional functions | 2x AB incremental encoder, 1x ABR counter, 2x event counter, 2x period duration/gate measurement |
| Insulation voltage between channel and bus | 500 Veff |
AB incremental encoder
| Quantity | 2 |
| Encoder inputs | 24 V, asymmetrical |
| Counter size | 16-bit |
| Input frequency | Max. 50 kHz |
| Evaluation | 4x |
| Signal form | Square wave pulse |
PWM output
Electrical properties
| Electrical isolation |
Channel isolated from bus Channel not isolated from channel
|
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 50°C |
| Vertical mounting orientation | Not permitted |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB12 separately. Order 1x bus module X20BM31 separately. |
| Pitch | 25+0.2 mm |
Material number:
X20MM2436Description:
- 2x outputs (H bridge) with PWM control and 24 to 39 VDC ±25% supply
- 3 A nominal current (3.5 A max current)
- 15 Hz to 50 kHz frequency, 16-bit
- Frequency mode with 10 to 6553.5 Hz or 1 to 655.35 Hz resolution.
- PWM resolution, 15-bit + sign, minimum 10 ns
- Configurable dither
- 2x 2 inputs 24V, can be configured as AB
- Sink connection
- 1-wire connections
The motor bridge module is used to control 2 DC motors with a nominal voltage of 24 to 39 VDC ±25% at a nominal current up to 3 A. The module can be reconfigured and used in current controller mode for controlling inductive loads. The module is also equipped with 4 digital inputs, which can be used as incremental counters. Each motor is controlled with a full-bridge (H-bridge). This enables the motors to be moved in both directions.
Mandatory Accessories
Bus modules
| X20BM31 | X20 PWM motor module, 24 to 39 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder |
Terminal blocks
| X20TB12 | X20 PWM motor module, 24 to 39 VDC ±25%, 2 PWM motor bridges, 3 A continuous current, 3.5 A peak current, 4 digital inputs 24 VDC, sink, configurable as incremental encoder |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20MM2436) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20MM2436) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20MM2436) | EXE / 2 MB | |
| V6.0 HW Upgrade (X20MM2436) | EXE / 2 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20(c)MM2436 | PDF / 2 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File X20 Double IO Slice | ZIP / 1,002 KB |