X20IF1072

Short description
Communication module 1x CAN bus
General information
B&R ID code 0x1F20
Status indicators Module status, data transfer, terminating resistor
Diagnostics
Module status Yes, using LED status indicator
Data transfer Yes, using LED status indicator
Terminating resistor Yes, using LED status indicator
Power consumption 0.79 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Interfaces
Interface IF1
Signal CAN bus
Variant 5-pin male multipoint connector
Max. distance 1000 m
Transfer rate Max. 1 Mbit/s
Terminating resistor Integrated in module
Controller SJA 1000
Electrical properties
Electrical isolation PLC isolated from CAN (IF1)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block TB2105 separately.
Slot In the X20 PLC
Material number:
X20IF1072
Description:
  • CAN bus connection
  • Integrated terminating resistor

The interface module is used for application-specific expansion of the X20 controllers. It is equipped with a CAN bus interface.

Mandatory Accessories
Terminal blocks
0TB2105.9010 Accessory terminal block, 5-pin, screw clamp terminal block 2.5 mm²
0TB2105.9110 Accessory terminal block, 5-pin, push-in terminal block 2.5 mm²
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20IF1072) EXE / 1 MB
V3.0 HW Upgrade (X20IF1072) EXE / 2 MB
V4.0 HW Upgrade (X20IF1072) EXE / 880 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X20(c)IF1072 PDF / 2 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Bus Controller CAN/DeviceNet ZIP / 28 KB
3D File DXF/STEP X20 Interface module CAN/DeviceNet ZIP / 946 KB
Dimensions PDF X20 Interface Module CAN/DeviceNet PDF / 4 KB

Please choose country and language

B&R Logo