Short description
| Communication module | 1x PROFIBUS DP V0 slave |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator |
| Data transfer | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x1F23 |
| Status indicators | Module status, data transfer |
| Power consumption | 0.87 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Interface IF1 | |
| Fieldbus | PROFIBUS DP V0 slave |
| Variant | 9-pin female DSUB connector |
| Max. distance | 1200 m |
| Transfer rate | Max. 12 Mbit/s |
| Terminating resistor | External using T-connector (0G1000.00-090) |
| Controller | VPC3+C |
Electrical properties
| Electrical isolation | PLC isolated from PROFIBUS (IF1) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Slot | In the X20 PLC |
Material number:
X20IF1063Description:
X20 interface module, 1 PROFIBUS DP V0 slave interface, max. 12 Mbit/s, electrically isolated
Optional Accessories
Infrastructure components
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20IF1063) | EXE / 453 KB | |
| V3.0 HW Upgrade (X20IF1063) | EXE / 453 KB | |
| V4.0 HW Upgrade (X20IF1063) | EXE / 749 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20IF1063 | PDF / 3 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| X20IF1063 GSD Package | ZIP / 8 KB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Interface module X20(c)IF106x(-1) | ZIP / 1 MB |