X20DO2322

Short description
I/O module 2 digital outputs 24 VDC for 3-wire connections
General information
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software (output error status)
Power consumption
Bus 0.13 W
Internal I/O 0.33 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
B&R ID code 0x1B96
Status indicators I/O function per channel, operating state, module status
Additional power dissipation caused by actuators (resistive) [W] +0.1
Digital outputs
Switching delay
0 → 1 <300 µs
1 → 0 <300 µs
Switching frequency
Resistive load Max. 500 Hz
Inductive load See section "Switching inductive loads".
Variant Current-sourcing FET
Nominal voltage 24 VDC
Switching voltage 24 VDC -15% / +20%
Nominal output current 0.5 A
Total nominal current 1 A
Connection type 3-wire connections
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit (see value "Short-circuit peak current")
Internal freewheeling diode for switching inductive loads (see section "Switching inductive loads")
Actuator power supply 0.5 A in total for output-independent actuator power supply
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
RDS(on) 210 mΩ
Peak short-circuit current <12 A
Switch-on in the event of overload shutdown or short-circuit shutdown Approx. 10 ms (depends on the module temperature)
Braking voltage when switching off inductive loads Typ. 50 VDC
Insulation voltage between channel and bus 500 Veff
Actuator power supply
Power consumption
Actuator power supply Max. 12 W
Voltage Module power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 500 mA Max. 2 V
Short-circuit proof Yes
Electrical properties
Electrical isolation Channel isolated from bus
Channel not isolated from channel and I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB06 or X20TB12 separately.
Order 1x bus module X20BM11 separately.
Pitch 12.5+0.2 mm
Material number:
X20DO2322
Description:
  • 2 digital outputs
  • Source connection
  • 3-wire connections
  • 24 VDC and GND for actuator supply
  • Integrated output protection
  • OSP mode

This module is equipped with 2 outputs with 3-wire connections as well as 24 VDC and GND for the actuator power supply. The outputs are designed for a source circuit.
This module is designed for the 6-pin X20 terminal block. For logistical reasons, for example, the 12-pin terminal block can also be used.

Mandatory Accessories
Bus modules
X20BM11 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20BM15 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
Terminal blocks
X20TB06 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
X20TB12 X20 digital output module, 2 outputs, 24 VDC, 0.5 A, source, 3-wire connections
Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X20DO2322) EXE / 978 KB
V3.0 HW Upgrade (X20DO2322) EXE / 1 MB
V4.0 HW Upgrade (X20DO2322) EXE / 1 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
Safe cutoff of potential groups PDF / 211 KB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20DO2322 PDF / 773 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo