X20CM4810

Short description
I/O module X20 4-channel analog input module for vibration measurement and analysis of condition monitoring tasks
General information
Insulation voltage between channel and bus 500 Veff
Nominal voltage 24 VDC ±20%
B&R ID code 0xC8F9
Status indicators Run, error, vibration inputs 1 to 4
Diagnostics
Module run/error Yes, using LED status indicator and software
Power consumption
Bus 0.01 W
Internal I/O 2.5 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
Analog inputs
Quantity 4
Input type IEPE sensor: Acceleration
Digital converter resolution 24-bit
Open-circuit detection
Per channel Yes
At minimum supply voltage Starting at 17 V (or greater) for more than 1 ms
At nominal supply voltage Starting at 21.3 V (or greater) for more than 1 ms
At maximum supply voltage Starting at 25.5 V (or greater) for more than 1 ms
Permissible input signal ±10 VAC
Conversion procedure Sigma-delta
Type Vibration input
Sampling frequency 51.5625 kHz
Input high pass cutoff frequency 34 mHz
Input low pass cutoff frequency 19.75 kHz
Downsampling 200 Hz, 500 Hz, 1 kHz, 2 kHz, 5 kHz, 10 kHz (configurable)
Frequency resolution of spectra 0.0629 Hz, 0.1574 Hz, 0.3147 Hz, 0.6294 Hz, 1.5736 Hz, 3.1471 Hz
Sensor power supply IEPE, 5 mA constant current source (4.9 - 5.5 mA), can be switched off for each channel
Electrical properties
Electrical isolation
Channel isolated from bus

Channel not isolated from channel
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 50°C
Vertical mounting orientation -25 to 45°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM31 separately.
Pitch 25+0.2 mm
Material number:
X20CM4810
Description:
  • 4-channel vibration measurement and analysis module
  • 24-bit resolution at 51.562 kHz
  • IEPE supply
  • Internal calculation of an extensive range of condition parameters
  • Data buffer upload

This compact module provides a system for measuring and analyzing vibrations for use in applications such as condition monitoring for machinery and equipment.

The measurement unit consists of 4 vibration inputs with 24-bit converter resolution and a sampling frequency of 51.562 kHz. Each of the inputs has a separately activated constant current source to supply IEPE sensors.

Signal conditioning algorithms integrated in the module include configurable high and low-pass filters, an envelope curve generator and a Fourier transform, among many others.

Various characteristic values and configurable frequency bands are available to ensure seamless signal evaluation. The module-internal calculation minimizes the load on the bus and PLC.

Whether used for traditional condition monitoring or as a means of process optimization, the maximum evaluable frequency of 10 kHz and maximum frequency resolution of under 63 mHz make it suitable for almost any application. If desired, it can also be used as a standard input module.

The ability to upload all values in the time and frequency domain also allow measurements to be evaluated externally or archived.

Mandatory Accessories
Bus modules
X20BM31 X20 bus module, for double-width modules, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Optional Accessories
Sensor cable
0ACC0020.01-1 Cable for accelerometer, length 2 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0050.01-1 Cable for accelerometer, length 5 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0100.01-1 Cable for accelerometer, length 10 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0150.01-1 Cable for accelerometer, length 15 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0200.01-1 Cable for accelerometer, length 20 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC0500.01-1 Cable for accelerometer, length 50 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
0ACC1000.01-1 Cable for accelerometer, length 100 m, 2x 0.34 mm², female M12 connector on the sensor side, can be used in cable drag chains, UL listed
Sensors
0ACS100A.00-1 Accelerometer, nominal sensitivity 100 mV/g, top exit
0ACS100A.90-2 Accelerometer, nominal sensitivity 100 mV/g, output on side hex recess
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20CM4810) EXE / 13 MB
V4.0 HW Upgrade (X20CM4810) EXE / 14 MB
V6.0 HW Upgrade (X20CM4810) EXE / 13 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
X20CM4810 Data sheet and user's manual PDF / 28 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File X20 Double IO Slice ZIP / 1,002 KB

Please choose country and language

B&R Logo