General information
| Short description |
shield component set: 50x shield connection clamp type: SK20 |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Weight | 1.5 g |
Material number:
8SCS011.0005-00Description:
shield component set: 50x shield connection clamp type: SK20
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCS011.0005.00 | PDF / 82 KB |