General information
Cable cross section 3x 2x 24 19 AWG
Durability Oil resistance per VDE 0472 Part 803 as well as standard hydraulic oils
Listed UL AWM style 20671, 90°C, 30 V, E63216 and CSA AWM, 90°C, 30 V, I/II A/B FT1 LL46064
Certification
CE Yes
Cable structure
Signal lines
Quantity 6
Wire insulation Special thermoplastic material
Wire colors White/Brown, green/yellow, gray/pink
Design Tinned copper stranded wire
Diameter 24 AWG / 19 AWG
Shield No
Stranding White with brown, green with yellow, gray with pink
Cable stranding The 3 pairs together covered by foil shield
Cable shielding Copper braiding, optical coverage ≥90% and foil shield
Outer sheathing
Material PUR
Color Green, similar to RAL 6018 flat
Labeling B&R 3x2x24 AWG FLEX UL AWM STYLE 20671 90°C 30 V E63216 CSA AWM 90°C 30 V I/II A/B FT1 LL46064
Connector
Type 12-pin female speedtec resolver connector
Connection cycles <500
Contacts 12
Additional connection plugs 8-pin male Mini I/O encoder connector
Mating cycles: <1500
Contacts: 8
Degree of protection per EN 60529: IP30 when connected
Protection in accordance with EN 60529 IP66/67 when connected
Electrical characteristics
Operating voltage ≤30 Veff
Test voltage
Wire/Wire 1.5 kV
Wire/Shield 0.8 kV
Conductor resistance
Signal lines ≤86 Ω/km
Insulation resistance >200 MΩ*km
Environmental conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical characteristics
Dimensions
Length 25 m
Diameter 6.5 mm ±0.2 mm
Flex radius
Single bend ≥20 mm
Moving ≥50 mm
Drag chain data
Acceleration ≤6 g
Flex cycles >3,000,000
Velocity ≤4 m/s
Weight 1.8 kg
Material number:
8ECR0025.1111C-0
Description:
  • Can be used in cable drag chains
  • Assembled specifically for use with ACOPOS P3 servo drives and B&R servo motors
  • speedtec - Innovative connector system for secure connections
ACOPOS P3 resolver cable, length 25 m, 3x 2x 24 AWG (19x 0.127), 12-pin female speedtec connector, 8-pin male Mini I/O connector, can be used in cable drag chains
Certificates Version (Date) Download
EU Declaration Servos ACOPOS P3 PDF / 238 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Datasheet 8ECR0025.1111C-0 PDF / 172 KB

Please choose country and language

B&R Logo