Material Number Description
8ECH0003.1D42C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 3 m, 4x 4 mm² + 2x 1 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0005.1D42C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 5 m, 4x 4 mm² + 2x 1 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0007.1D42C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 7 m, 4x 4 mm² + 2x 1 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0010.1D42C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 10 m, 4x 4 mm² + 2x 1 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains
8ECH0020.1D42C-0 ACOPOS P3 hybrid motor cable EnDat 3, length 20 m, 4x 4 mm² + 2x 1 mm² + 2x 24 AWG, speedtec 8-pin female motor connector size 1, Mini I/O 8-pin male connector, can be used in cable drag chains

Please choose country and language

B&R Logo