General information
Cable cross section 4 x 4.0 mm² + 2 x 0.75 mm² + 2 x 1.0 mm²
Durability Oil resistance per HD 22.10 appendix A and DIN EN 60811-404
Listed E170315 cRUus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Certification
CE Yes
Cable structure
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Design Tinned copper stranded wire
Diameter 4 mm²
Shield No
Stranding No
Signal lines
Quantity 4
Wire insulation PP
Wire colors White, white/red, white/blue, white/green
Design Tinned copper stranded wire
Diameter 2 x 0.75 mm² + 2 x 1.0 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Cable shielding Tinned copper braiding, optical coverage >85% and foil shield
Outer sheathing
Material TPU
Color Orange, similar to RAL 2003 flat
Labeling B&R 4 G 4 + (2x0.75)C + (2x1)C C E170315 cRUus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Connector
Type 8-pin female speedtec motor connector
Connection cycles <500
Contacts 8 (4 power and 4 signal contacts)
Protection in accordance with EN 60529 IP66/67 when connected
Electrical characteristics
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire/Wire 4 kV
Wire/Shield 4 kV
Conductor resistance
Power lines ≤5.1 Ω/km
Signal lines 0.75 mm²: ≤26.7 Ω/km, 1 mm²: ≤20 Ω/km
Insulation resistance ≥500 MΩ*km
Max. current load in accordance with IEC 60364-5-523 by installation type
Wall mounting 30 A
Installed in conduit or cable duct 30 A
Installed in a cable tray 30 A
Environmental conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical characteristics
Dimensions
Length 6 m
Diameter 15.4 mm ±0.4 mm
Flex radius
Single bend >48 mm
Moving >119 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥5,000,000
Velocity Max. 300 m/min
Weight 2.6 kg
Material number:
8ECM0006.1312C-0
Description:
ACOPOS P3 motor cable, length 6 m, 4x 4 mm² + 2x 0.75 mm² + 2x 1 mm², 8-pin female speedtec motor connector size 1, can be used in cable drag chains
Certificates Version (Date) Download
EU Declaration Servos ACOPOS P3 PDF / 238 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Datasheet 8ECM0006.1312C-0 PDF / 192 KB

Please choose country and language

B&R Logo