General information
Cable cross section 4x 10 mm² + (2x 0.75 mm²)C + (2x 1.5 mm²)C
Durability Oil resistance per HD 22.10 appendix A DIN EN 60811-404
Listed E170315 cURus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Certification
CE Yes
Cable construction
Power lines
Quantity 4
Wire insulation PP
Wire colors Black, brown, blue, yellow/green
Design Tinned copper stranded wire
Diameter 10 mm²
Shield No
Stranding No
Signal lines
Quantity 4
Wire insulation PP
Wire colors White, white/red, white/blue, white/green
Design Tinned copper stranded wire
Diameter 2x 0.75 mm² + 2x 1.5 mm²
Shield Individually shielded in pairs, tinned copper braiding, optical coverage >85% and foil shield
Stranding White with white/red and white/blue with white/green
Cable stranding With filler elements and foil shield
Complete shielding Tinned copper braiding, optical coverage >85% and foil shield
Outer sheathing
Material TPU
Color Orange, similar to RAL 2003 flat
Labeling B&R 4 G 10 + (2x0.75)C + (2x1.5)C C E170315 cURus AWM STYLE 21223 AWM I/II A/B 80°C 1000 V FT1
Connector
Type 8-pin female speedtec motor connector, size 1.5
Connection cycles <500
Contacts 8 (4 power and 4 signal contacts)
EN 60529 protection IP66/67 when connected
Electrical characteristics
Operating voltage Max. 1000 VAC (UL)
Test voltage
Wire/Wire 4 kV
Wire/Shield 4 kV
Conductor resistance
Power lines ≤2 Ω/km
Signal lines 0.75 mm²: ≤26.7 Ω/km, 1.5 mm²: ≤13.7 Ω/km
Insulation resistance ≥500 MΩ*km
Max. current-carrying capacity in accordance with IEC 60364-5-523 by installation type
Wall mounting 64.6 A
Installed in conduit or cable duct 54.6 A
Installed in cable tray 68.3 A
Environmental conditions
Temperature
Moving -20°C to +80°C
Static -20°C to +90°C
Mechanical characteristics
Dimensions
Length 5 m
Diameter 20.1 mm ±0.4 mm
Bend radius
Single bend >62 mm
Moving >154 mm
Drag chain data
Acceleration Max. 50 m/s² (depends on the length of the travel path)
Flex cycles ≥5,000,000
Speed Max. 300 m/min
Weight 2.7 kg
Material number:
8ECM0005.1523C-0
Description:
  • Can be used in cable drag chains
  • Assembled specifically for use with ACOPOS P3 servo drives and B&R servo motors with motor connector size 1.5
  • speedtec - Innovative connector system for secure connections
ACOPOS P3 motor cable, length 5 m, 4 x 10.0 mm² + 2 x 0.75 mm² + 2 x 1.5 mm², 8-pin female speedtec motor connector size 1.5, can be used in cable drag chains
Further information:

Due to their assembly, these cables can only be used with the following ACOPOS P3 servo drives:

  • 8EI017xxDxx.xxxx-1
  • 8EI022xxDxx.xxxx-1
  • 8EI024xxSxx.xxxx-1
  • 8EI034xxSxx.xxxx-1
  • 8EI044xxSxx.xxxx-1
  • 8EI013xxSxx.xxxx-1
  • 8EI017xxSxx.xxxx-1
Certificates Version (Date) Download
EU Declaration Servos ACOPOS P3 PDF / 238 KB
UK Declaration ACOPOSmicro PDF / 109 KB
UK Declaration Servos ACOPOS P3 PDF / 126 KB
Documentation Version (Date) Download
Datasheet 8ECM0005.1523C-0 PDF / 219 KB

Please choose country and language

B&R Logo