General information
Short description 100 pcs. push-in terminal block 8TB3103.222A-20
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 266 mm
Height 100 mm
Depth 175 mm
Weight 1.6 kg
Material number:
8TB3103.222A-20A
Description:
3-pin push-in terminal block, 1-row, with locking mechanism, pitch: 7.62 mm, label 2: PE RB- RB+, coding A: 000, 100 pcs.

Please choose country and language

B&R Logo