General information
Short description 10 pcs. push-in terminal block 8TB2204.2210-50
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
Mechanical properties
Dimensions
Width 170 mm
Height 20 mm
Depth 120 mm
Weight 86 g
Material number:
8TB2204.2210-501
Description:
4-pin push-in terminal block, yellow, 2-row, pitch: 5.08 mm, label 1: 4 3 2 1, 10 pcs.

Please choose country and language

B&R Logo