General information
| Short description | ACP P3 shield set 11-16 mm 10 pcs. |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | Not applicable |
Mechanical properties
| Dimensions | |
| Width | 12.8 mm |
| Length | 35.4 mm |
| Height | 26.5 mm |
| Weight | 4 g |
| Cable terminals | 11 to 16 mm |
Material number:
8SCSE04.0201-00Description:
ACOPOS P3 shield set: 10x grounding clamp SKDZ4 11-16 mm
| Documentation | Version (Date) | Download |
|---|---|---|
| Datasheet 8SCSE04.0201-00 | PDF / 91 KB |