|
8LVB33.ee003LjCn00
|
Gear motor 8LVB33, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee003LjDn00
|
Gear motor 8LVB33, gear ratio: 3, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee003SjCn00
|
Gear motor 8LVB33, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee003SjDn00
|
Gear motor 8LVB33, gear ratio: 3, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee004LjCn00
|
Gear motor 8LVB33, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee004LjDn00
|
Gear motor 8LVB33, gear ratio: 4, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee004SjCn00
|
Gear motor 8LVB33, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee004SjDn00
|
Gear motor 8LVB33, gear ratio: 4, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee005LjCn00
|
Gear motor 8LVB33, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee005LjDn00
|
Gear motor 8LVB33, gear ratio: 5, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee005SjCn00
|
Gear motor 8LVB33, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee005SjDn00
|
Gear motor 8LVB33, gear ratio: 5, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee008LjCn00
|
Gear motor 8LVB33, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee008LjDn00
|
Gear motor 8LVB33, gear ratio: 8, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee008SjCn00
|
Gear motor 8LVB33, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee008SjDn00
|
Gear motor 8LVB33, gear ratio: 8, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee009LjCn00
|
Gear motor 8LVB33, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee009LjDn00
|
Gear motor 8LVB33, gear ratio: 9, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee009SjCn00
|
Gear motor 8LVB33, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee009SjDn00
|
Gear motor 8LVB33, gear ratio: 9, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee010LjCn00
|
Gear motor 8LVB33, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee010LjDn00
|
Gear motor 8LVB33, gear ratio: 10, gearbox 8GM50, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee010SjDn00
|
Gear motor 8LVB33, gear ratio: 10, gearbox 8GM40, 1-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee012LjCn00
|
Gear motor 8LVB33, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee012LjDn00
|
Gear motor 8LVB33, gear ratio: 12, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee012SjCn00
|
Gear motor 8LVB33, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee012SjDn00
|
Gear motor 8LVB33, gear ratio: 12, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee015LjCn00
|
Gear motor 8LVB33, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee015LjDn00
|
Gear motor 8LVB33, gear ratio: 15, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee015SjCn00
|
Gear motor 8LVB33, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee015SjDn00
|
Gear motor 8LVB33, gear ratio: 15, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee016LjCn00
|
Gear motor 8LVB33, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee016LjDn00
|
Gear motor 8LVB33, gear ratio: 16, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee016SjCn00
|
Gear motor 8LVB33, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee016SjDn00
|
Gear motor 8LVB33, gear ratio: 16, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee020LjCn00
|
Gear motor 8LVB33, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee020LjDn00
|
Gear motor 8LVB33, gear ratio: 20, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee020SjCn00
|
Gear motor 8LVB33, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee020SjDn00
|
Gear motor 8LVB33, gear ratio: 20, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee025LjCn00
|
Gear motor 8LVB33, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee025LjDn00
|
Gear motor 8LVB33, gear ratio: 25, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee025SjDn00
|
Gear motor 8LVB33, gear ratio: 25, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee032LjCn00
|
Gear motor 8LVB33, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee032LjDn00
|
Gear motor 8LVB33, gear ratio: 32, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee032SjCn00
|
Gear motor 8LVB33, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee032SjDn00
|
Gear motor 8LVB33, gear ratio: 32, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee040LjCn00
|
Gear motor 8LVB33, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee040LjDn00
|
Gear motor 8LVB33, gear ratio: 40, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee040SjDn00
|
Gear motor 8LVB33, gear ratio: 40, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee064LjCn00
|
Gear motor 8LVB33, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee064LjDn00
|
Gear motor 8LVB33, gear ratio: 64, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee064SjCn00
|
Gear motor 8LVB33, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee064SjDn00
|
Gear motor 8LVB33, gear ratio: 64, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee100LjCn00
|
Gear motor 8LVB33, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee100LjDn00
|
Gear motor 8LVB33, gear ratio: 100, gearbox 8GM50, 2-stage, nominal speed: 2100 rpm
|
|
|
8LVB33.ee100SjCn00
|
Gear motor 8LVB33, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 1500 rpm
|
|
|
8LVB33.ee100SjDn00
|
Gear motor 8LVB33, gear ratio: 100, gearbox 8GM40, 2-stage, nominal speed: 2100 rpm
|
|