9A0100.12

General information
Battery
Type Panasonic 12 V, 7.2 Ah, two rechargeable batteries connected in series
Service life Up to 10 years
Variant Maintenance-free lead acid battery
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Temperature sensor NTC resistance
Service interval during storage Charge 1 time every 6 months
Electrical properties
Battery charging data
Charging current Typ. 2.88 A
Nominal voltage 24 V
Capacity 7.2 Ah
Fuse Yes
Ambient conditions
Temperature
Operation 0 to 40°C
Storage -15 to 40°C
Transport -15 to 40°C
Relative humidity
Operation 25 to 85%, non-condensing
Storage 25 to 85%, non-condensing
Transport 25 to 85%, non-condensing
Elevation
Operation Max. 3000 m
Mechanical properties
Dimensions
Width 202 mm
Length 155.5 mm
Height 116 mm
Weight Approx. 6350 g
Material number:
9A0100.12
Description:
UPS battery unit type A, 24 V, 7 Ah, including battery cage
Optional Accessories
Undefined
9A0100.13 UPS battery unit type A, 24 V, 7 Ah, including battery cage
Documentation Version (Date) Download
Material Safety Data Sheet PDF / 118 KB
UPS User's Manual PDF / 9 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file DXF/STEP 9A0100.12 ZIP / 431 KB

Please choose country and language

B&R Logo