9A0100.13

General information
Battery
Type Panasonic 12 V 7.2 Ah
Service life Up to 10 years
Variant Maintenance-free lead acid battery
Certifications
CE Yes
UKCA Yes
UL cULus E115267
Industrial control equipment
Service interval during storage Charge 1 time every 6 months
Electrical properties
Battery charging data
Charging current Typ. 2.88 A
Nominal voltage 12 V
Capacity 7.2 Ah
Ambient conditions
Temperature
Operation 0 to 40°C
Storage -15 to 40°C
Transport -15 to 40°C
Relative humidity
Operation 25 to 85%, non-condensing
Storage 25 to 85%, non-condensing
Transport 25 to 85%, non-condensing
Mechanical properties
Dimensions
Width 64.5 mm
Length 151 mm
Height 100 mm
Weight Approx. 5200 g
Material number:
9A0100.13
Description:
UPS battery compartment type A (replacement part), 2x 12 V, 7 Ah, for battery unit 9A0100.12
Documentation Version (Date) Download
Material Safety Data Sheet PDF / 118 KB
UPS User's Manual PDF / 9 MB

Please choose country and language

B&R Logo