X67DO9332.L12

Short description
I/O module 8 digital outputs 24 VDC
General information
B&R ID code 0x2658
Status indicators I/O function per channel, actuator power supply per channel, supply voltage, bus function
Diagnostics
Outputs Yes, using LED status indicator and software
Actuator power supply Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
X2X Link M12, B-coded
Outputs 8x M12, A-coded
I/O power supply M8, 4-pin
Power consumption
Internal I/O 1.7 W
X2X Link power supply 0.75 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
I/O power supply
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Power consumption
Actuator power supply Max. 12 W
Digital outputs
Quantity 8
Variant Current-sourcing FET
Nominal voltage 24 VDC
Switching voltage I/O power supply minus residual voltage
Nominal output current 2 A
Total nominal current 8 A
Output circuit Source
Output protection Thermal shutdown in the event of overcurrent or short circuit, integrated protection for switching inductive loads, reverse polarity protection of the output power supply
Actuator power supply
Actuator current 0.1 A
Total nominal current 0.5 A
Diagnostic status Output monitoring with 10 ms delay
Leakage current when the output is switched off 5 µA
Switching on after overload shutdown Approx. 10 ms (depends on the module temperature)
Residual voltage <0.5 V at 2 A nominal current
Peak short-circuit current <21 A
Switching delay
0 → 1 <250 µs
1 → 0 <270 µs
Switching frequency
Resistive load Max. 100 Hz
Braking voltage when switching off inductive loads 50 VDC
Actuator power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 500 mA Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Electrical properties
Electrical isolation
Channel isolated from bus

Channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 155 mm
Depth 42 mm
Weight 330 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67DO9332.L12
Description:
  • 8 digital outputs
  • Outputs can handle up to 2 A
  • Node number switches for setting the X2X Link address
  • 1:1 replacement for passive distributors
  • All outputs with single-channel diagnostics
  • Extensive additional status information

The module is a digital output module with 8 channels. The outputs can be loaded with up to 2 A. The summation current is 8 A.

The node number switches for setting the X2X Link address are a unique feature. When modular machine configurations change, it is required, for example, to define certain module groups at a fixed address that is independent of the preceding modules in the line. All subsequent standard modules refer to this offset and use it automatically for addressing purposes.

Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X67DO9332.L12) EXE / 413 KB
V3.0 HW Upgrade (X67DO9332.L12) EXE / 412 KB
V4.0 HW Upgrade (X67DO9332.L12) EXE / 284 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 366 KB
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
Safe cutoff of potential groups PDF / 211 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X67DO9332.L12 PDF / 1 MB
X67 System User´s Manual PDF / 19 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 High Density ZIP / 705 KB

Please choose country and language

B&R Logo