X67AI1333

Short description
I/O module 4 analog inputs 0 to 20 mA or 4 to 20 mA
General information
B&R ID code 0xAB1C
Status indicators I/O function per channel, supply voltage, bus function
Diagnostics
Inputs Yes, using LED status indicator and software
I/O power supply Yes, using LED status indicator and software
Connection type
X2X Link M12, B-coded
Inputs 4x M12, A-coded
I/O power supply M8, 4-pin
Power consumption
Internal I/O 3 W
X2X Link power supply 0.75 W
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA IIA T5 Gc
IP67, Ta = 0 - Max. 60°C
TÜV 05 ATEX 7201X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
I/O power supply
Nominal voltage 24 VDC
Voltage range 18 to 30 VDC
Integrated protective function Reverse polarity protection
Power consumption
Sensor power supply Max. 12 W
Analog inputs
Input 0 to 20 mA or 4 to 20 mA
Input type Differential input
Digital converter resolution 16-bit
Conversion time 400 µs for all inputs
Output format INT
Output format
Current INT 0x0000 - 0x7FFFF / 1 LSB = 0x001 = 610.4 nA
Load <300 Ω
Input protection Protection against wiring with supply voltage
Permissible input signal Max. ±30 mA
Output of digital value during overload
Undershoot 0x0000
Overshoot 0x7FFF
Conversion procedure Successive approximation
Max. error
Gain
0 to 20 mA 0.13%
4 to 20 mA 0.14%
Offset
0 to 20 mA 0.04%
4 to 20 mA 0.11%
Max. gain drift 0 to 20 mA = 0.013 %/°C
4 to 20 mA = 0.0165 %/°C
Max. offset drift 0 to 20 mA = 0.004 %/°C
4 to 20 mA = 0.005 %/°C
Common-mode rejection
DC >50 dB
50 Hz >50 dB
Common-mode range ±11 V
Crosstalk between channels <-70 dB
Nonlinearity <0.0092%
Insulation voltage between input and bus 500 Veff
Voltage drop at 20 mA Typically 4.5 V
Input filter
Cutoff frequency 1 kHz
Slope 40 dB
Sensor power supply
Voltage I/O power supply minus voltage drop for short-circuit protection
Voltage drop for short-circuit protection at 500 mA Max. 2 VDC
Summation current Max. 0.5 A
Short-circuit proof Yes
Electrical properties
Electrical isolation
Channel isolated from bus

Channel not isolated from channel
Operating conditions
Mounting orientation
Any Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP67
Ambient conditions
Temperature
Operation -25 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Mechanical properties
Dimensions
Width 53 mm
Height 85 mm
Depth 42 mm
Weight 205 g
Torque for connections
M8 Max. 0.4 Nm
M12 Max. 0.6 Nm
Material number:
X67AI1333
Description:
  • 4 analog inputs 0 to 20 mA or 4 to 20 mA
  • 16-bit digital converter resolution
  • Limit detection
  • Configurable digital input filters
  • Very short cycle times
  • Optimal shield grounding on all channels

The module is equipped with 4 inputs with 16-bit digital converter resolution. The range of the input signal is either 0 to 20 mA or 4 to 20 mA depending on the selection.

Automation Studio HW Upgrades Version (Date) Download
V2.7 HW Upgrade (X67AI1333) EXE / 2 MB
V3.0 HW Upgrade (X67AI1333) EXE / 2 MB
V4.0 HW Upgrade (X67AI1333) EXE / 1 MB
Certificates Version (Date) Download
E115267 UL CoC X67 PDF / 345 KB
EU Declaration ATEX X67 PDF / 191 KB
EU Declaration PLC X67 PDF / 674 KB
TÜV 05 ATEX 7201 X PDF / 5 MB
UK Declaration PLC X67 PDF / 469 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X67AI1333 PDF / 1 MB
X67 System User´s Manual PDF / 19 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X67 EPLAN P8 from V2.4 EXE / 105 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X67 ZIP / 2 MB

Please choose country and language

B&R Logo