X20TB52

General information
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Not applicable
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
Terminal block
Number of pins 12, safety-keyed
Type of terminal block Push-in terminal
Push-in force per contact Typ. 10 N
Cable type Only copper wires (no aluminum wires!)
Wire stripping length 7 to 9 mm
Connection cross section
Single-wire 0.08 to 2.5 mm² / 28 to 14 AWG
Fine-stranded wires 0.25 to 2.5 mm² / 24 to 14 AWG
With wire end sleeve 0.25 to 1.5 mm² / 24 to 16 AWG
With double wire end sleeves Up to 2x 0.75 mm²
Distance between contacts
Left - Right 4.2 mm
Above - Below 10.96 mm
Electrical properties
Nominal voltage 240 VAC
Max. voltage 300 VAC
Nominal current 10 A / contact
Contact resistance ≤5 mΩ
Ambient conditions
Temperature
Operation Corresponds to the X20 module used
Relative humidity
Operation Corresponds to the X20 module used
Material number:
X20TB52
Description:
  • Tool-free wiring using push-in technology
  • Simple wire release using a lever
  • Labeling option for each terminal connection
  • Plain text labeling possible
  • Access for standard test probes
  • Customized coding possible

This terminal block is used to wire the X20 SafeIO modules with 12 connections.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20TB52) EXE / 454 KB
Certificates Version (Date) Download
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
BV Type Approval Certificate - X20 PDF / 556 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
E537419 UL Certificate of Compliance X20 PDF / 617 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 191 KB
Documentation Version (Date) Download
Data sheet X20TBxx - Legacy PDF / 704 KB
Data sheet X20TBxx - mapp Safety PDF / 759 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP X20 Terminal block STP / 3 MB

Please choose country and language

B&R Logo