X20SO2530

Short description
I/O module 2 relays with 1 normally open contact each, 230 VAC / 6 A, 24 VDC / 6 A
General information
B&R ID code 0xD205
Status indicators I/O function per channel, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
Outputs Yes, using LED status indicator and software
Blackout mode
Scope Module
Function Module functionality
Standalone mode No
Power consumption
Bus 0.26 W
Internal I/O 1.15 W
Additional power dissipation caused by actuators (resistive) [W] 1.44
Electrical isolation
Channel - Bus Yes
Channel - Channel Yes
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Functional safety cULus FSPC E361559
Energy and industrial systems
Certified for functional safety
ANSI UL 1998:2013
Functional safety IEC 61508:2010, SIL 3
EN 62061:2005/A2:2015, SIL 3
EN ISO 13849-1:2015, Cat. 4 / PL e
IEC 61511:2004, SIL 3
Functional safety EN 50156-1:2004
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
cULus E537419
Engine generator controller
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Relays
EN 50155 Yes
EN 61810-3 Yes
Safety characteristics
Note See section "Safety characteristics".
I/O power supply
Nominal voltage 24 VDC
Voltage range 24 VDC -15% / +20%
Integrated protective function Reverse polarity protection
Relay outputs
Quantity 2
Variant Relay / Normally open contact, internal high-side and low-side control
Nominal output current 5 mA to 6 A
Diagnostic status Contact position determined by positively driven contacts
Max. switching frequency See section "Inrush current behavior for output channels".
Switching delay
0 → 1 <50 ms
1 → 0 <50 ms
Insulation voltage between channel and bus Safe disconnection of 300 VAC per EN 50178
Insulation voltage between channel and channel Tested at 1350 VAC
Contact resistance (without terminal block) 20 mΩ
Contact service life See "Contact service life".
Short-circuit/Overload protection External 6 A gL/gG fuse (melting fuse), LS automat C characteristic 1.6 A
Switching voltage range 5 to 24 VDC, 5 to 230 VAC
Coil voltage 24 VDC -15% / +20%
Short-circuit proof Yes, 1000 A (with specified short-circuit/overload protection)
Max. inrush current 30 A for 20 ms
Overvoltage category per EN 60664-1 II
Max. switching capacity
UL 508 B300 / R300
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation 0 to 60°C
Vertical mounting orientation 0 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x safety-keyed terminal block separately.
Order 1x safety-keyed bus module separately.
Pitch 25+0.2 mm
Material number:
X20SO2530
Description:
  • 2 safe relay outputs
  • Output type "Relay"
  • Relay module for 230 VAC / 24 VDC
  • Switching current 6 A
  • Normally open contact
  • Single-channel isolated outputs

This module is equipped with 2 safe relay outputs.

The module can be used for controlling floating actuators in safety-related applications up to PL e or SIL 3.

Safety relays are installed in the module. The positively driven feedback contacts are evaluated internally by the module. Safe digital output channels provide protection against automatic restart when network errors occur.

This module is designed for X20 12-pin terminal blocks.

Mandatory Accessories
Bus modules
X20BM33 X20 bus module, for X20 SafeIO modules, internal I/O power supply connected through
X20BM36 X20 bus module, for X20 SafeIO modules, with node number switch, internal I/O power supply connected through
Terminal blocks
X20TB72 X20 terminal block, 12-pin, safety-keyed, 240 VAC, red
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20SO2530) EXE / 980 KB
V4.0 HW Upgrade (X20SO2530) EXE / 2 MB
V4.6 HW Upgrade (X20SO2530) EXE / 2 MB
V6.0 HW Upgrade (X20SO2530) EXE / 482 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
E537419 UL Certificate of Compliance X20 PDF / 617 KB
EU Data Act - X20-X67 SafeIO - Connected Product Information Notice PDF / 93 KB
EU Declaration FS PLC X20 PDF / 210 KB
EU Declaration of Conformity CE_Declaration_FS_X20 PDF / 420 KB
FS EN 50156 Zertifikat SafeLOGIC, SafeIO PDF / 314 KB
FTZU 09 ATEX 0083X PDF / 771 KB
M6A 041745 0010 TÜV Süd FS Certificate SafeDESIGNER, SafeLOGIC, SafeIO PDF / 842 KB
M6A 041745 0013 TÜV Süd FS Certificate mapp Safety PDF / 1,015 KB
M6A 041745 0023 TÜV Süd FS Certificate Safety+ PDF / 1,008 KB
UK Declaration FS PLC X20 PDF / 112 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheets SafeIO and SafeLogic PDF / 29 MB
Integrated safety technology user's manual PDF / 59 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D file STEP X20Sxxx - Terminal block left side ZIP / 19 KB
DFX File I/O Slice ZIP / 4 KB
Dimensions PDF X20 I/O Slice PDF / 45 KB
Tools / Utilities / Examples Version (Date) Download
Sistema (VDMA) library ZIP / 5 KB

Please choose country and language

B&R Logo