Short description
| Interfaces | POWERLINK |
| System module | CPU |
General information
| System requirements | |
| Automation Studio | 3.0.71 or later |
| Automation Runtime | 2.95 or later |
| SafeDESIGNER | 2.58 and later, up to 3.0 |
| Safety Release | 1.1 and later, up to 1.6 |
| Diagnostics | |
| CPU function | Yes, using LED status indicator |
| POWERLINK | Yes, using LED status indicator |
| SafeKEY | Yes, using LED status indicator |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| Functional safety |
cULus FSPC E361559 Energy and industrial systems Certified for functional safety ANSI UL 1998:2013 |
| Functional safety |
IEC 61508:2010, SIL 3 EN 62061:2005/A2:2015, SIL 3 EN ISO 13849-1:2015, Cat. 4 / PL e IEC 61511:2004, SIL 3 |
| Functional safety | EN 50156-1:2004 |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: A (0 to 45°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC21B Temperature: 5 - 45°C Vibration: 0.7 g EMC: Bridge and open deck |
| KC | Yes |
| Cooling | Fanless |
| Status indicators | CPU function, POWERLINK, SafeKEY |
| Power consumption | 5.1 W |
Safety characteristics
| EN ISO 13849-1:2015 | |
| Category | Cat. 4 |
| PL | PL e |
| DC | >94% |
| MTTFD per channel | 2500 years |
| Mission time | Max. 20 years |
|
IEC 61508:2010, IEC 61511:2004, EN 62061:2013 |
|
| PFH / PFHd | |
| Module | <1*10-10 |
| openSAFETY wired | Negligible |
| openSAFETY wireless | <1*10-14 * Number of openSAFETY packets per hour |
| SIL CL | SIL 3 |
| SFF | >90% |
| PFD per channel | <2*10-5 |
| Proof test interval (PT) | 20 years |
Functionality
| Number of supported safety nodes | Max. 100 |
| Communication with each other | Free communication with max. 10 other SafeLOGIC controllers possible |
| Support for machine options | Yes |
| SafeMOTION support | No |
| Shortest task class cycle time | 1 ms |
Fieldbus
| Type | POWERLINK |
| Variant | Internal 2-port hub, 2x RJ45 shielded |
| Line length | Max. 100 m between 2 stations (segment length) |
| Transfer rate | 100 Mbit/s |
| Cycle time | Max. 20 ms |
Power supply
| Nominal voltage | 24 VDC -15% / +20% |
| Fuse | Integrated, cannot be replaced |
| Reverse polarity protection | Yes |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | 0 to 55°C |
| Vertical mounting orientation | 0 to 45°C |
| Derating | - |
| Storage | -25 to 70°C |
| Transport | -25 to 70°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Dimensions | |
| Width | 87.5+0.2 mm |
| Height | 99 mm |
| Depth | 75 mm |
| Note |
Order application memory (SafeKEY) separately. X20 end cover plate (right) is included in delivery. 12-pin X20 terminal block, safety-keyed, is included in delivery. SafeKEY cover is included in delivery. |
| Weight | 290 g |
Material number:
X20SL8001Description:
SafeLOGIC controllers handle all central tasks within a safety-related application. Three different functional areas exist here. The configuration management system monitors the entire safety-related configuration of the application. When replacements are needed, the parameter management system makes sure that newly installed modules are assigned correct parameters that apply to the application. Lastly, SafeLOGIC handles the actual safety-related execution of the application program.
Mandatory Accessories
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V3.0 HW Upgrade (X20SL8001) | EXE / 7 MB | |
| V3.0 HW Upgrade (X20SL8001) | EXE / 7 MB | |
| V4.0 HW Upgrade (X20SL8001) | EXE / 7 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Information sheet SafeLOGIC | PDF / 553 KB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D file STEP X20SL80xx | ZIP / 65 KB | |
| DXF File X20SL80xx | ZIP / 8 KB | |
| Dimensions PDF X20 CPU | PDF / 48 KB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 5 KB |