X20PS9600

Short description
Power supply module 24 VDC power supply module for Compact-S PLC, X2X Link power supply and I/O
Interfaces 1x RS232, 1x RS485, 1x CAN bus
General information
B&R ID code 0xEB03
Status indicators Overload, operating state, module status, RS232, RS485, CAN bus
Diagnostics
Module run/error Yes, using LED status indicator and software
CAN bus data transfer Yes, using LED status indicator
RS232 data transfer Yes, using LED status indicator
RS485 data transfer Yes, using LED status indicator
Overload Yes, using LED status indicator and software
Power consumption for X2X Link power supply 1.42 W
Power consumption
Internal I/O 0.6 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
CPU / X2X Link power supply input
Input voltage 24 VDC -15% / +20%
Input current Max. 0.7 A
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
CPU / X2X Link power supply output
Nominal output power 7 W
Parallel connection Yes
Redundant operation Yes
Overload characteristics Short-circuit proof, temporary overload
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A, slow-blow
Reverse polarity protection No
Output I/O power supply
Nominal output voltage 24 VDC
Behavior on short circuit Required line fuse
Permissible contact load 10 A
Interfaces
Interface IF1
Signal RS232 or RS485
Execution Connection made using 12-pin terminal block X20TB12
Transfer rate Max. 115.2 kbit/s
Interface IF3
Signal CAN bus
Execution Connection made using 12-pin terminal block X20TB12
Transfer rate Max. 1 Mbit/s
Electrical properties
Electrical isolation PLC/X2X Link supply isolated from PLC/X2X Link power supply
I/O supply not isolated from I/O power supply
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x Compact-S PLC base X20BB5x, X20BB6x or X20BB7x separately.
Pitch 12.5+0.2 mm
Material number:
X20PS9600
Description:
  • Supply for Compact-S CPU, X2X Link and internal I/O power supply
  • Galvanic isolation of supply and CPU / X2X Link power supply
  • Redundancy of the CPU / X2X Link power supply possible through parallel operation of multiple power supply modules
  • RS232 configurable as an online interface
  • CAN bus

The power supply module is used together with an X20 Compact-S PLC. It has a feed for the Compact-S PLC, X2X Link and the internal I/O power supply.

Mandatory Accessories
System modules for Compact-S PLC
X20BB52 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB53 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB57 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB62 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB63 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS485 interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB67 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, slot for X20 interface module, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB72 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20BB77 X20 Compact-S bus base, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, 2 slots for X20 interface modules, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20cBB52 X20c Compact-S bus base, coated, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
X20cBB57 X20c Compact-S bus base, coated, for Compact-S PLC and Compact-S PLC power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (X20PS9600) EXE / 938 KB
Certificates Version (Date) Download
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Data sheet X20(c)PS9600 PDF / 729 KB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo