X20IF1061

Short description
Communication module PROFIBUS DP V0/V1 master
General information
B&R ID code 0x1F22
Status indicators Module status, bus status
Diagnostics
Module status Yes, using LED status indicator and software
Bus status Yes, using LED status indicator and software
Power consumption 1.4 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
Interfaces
Interface IF1
Fieldbus PROFIBUS DP V0/V1 master
Variant 9-pin female DSUB connector
Max. distance 1200 m
Transfer rate Max. 12 Mbit/s
Terminating resistor External using T-connector (0G1000.00-090)
Controller EC1
Memory 8 MB SDRAM
Cyclic data
Input data 3.5 kB
Output data 3.5 kB
Electrical properties
Electrical isolation PLC isolated from PROFIBUS (IF1)
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Slot In the X20 PLC
Material number:
X20IF1061
Description:
  • PROFIBUS DP V1 master

The interface module can be used to expand the X20 CPU for specific applications. It is equipped with a PROFIBUS DP V1 master interface.

Optional Accessories
Infrastructure components
0G1000.00-090 Bus connector, RS485, for PROFIBUS networks
Automation Studio HW Upgrades Version (Date) Download
V2.6 HW Upgrade (X20IF1061) EXE / 447 KB
V3.0 HW Upgrade (X20IF1061) EXE / 446 KB
V4.0 HW Upgrade (X20IF1061) EXE / 613 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
FTZU 09 ATEX 0083X PDF / 771 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Datasheet X20IF1061 PDF / 138 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB

Please choose country and language

B&R Logo