X20HB1881

Short description
Hub 1 Fast Ethernet interface for fiber optic cables for hub expansion
General information
Diagnostics
Module status Yes, using LED status indicator
Bus function Yes, using LED status indicator
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
CCS Yes
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
KC Yes
Status indicators Module status, bus function
Power consumption 1.45 W (rev. <D0: 1.65 W)
Additional power dissipation caused by actuators (resistive) [W] -
Interfaces
Transfer
Physical layer 100BASE-FX
Half-duplex Yes
Full-duplex No
Autonegotiation No
Auto-MDI/MDIX No
Optical power budget
Glass fiber 62.5/125 µm, NA = 0.275 11 dB
Glass fiber 50/125 µm, NA = 0.200 7.5 dB
Line length
Half-duplex Max. 175 m between 2 stations (segment length)
POWERLINK Max. 2 km between 2 stations (segment length)
Type Hub expansion module
Variant 1x female duplex LC
Transfer rate 100 Mbit/s
Hub propagation delay 0.96 to 1 µs
Wave length
Typ. 1300 nm

Rx range: 1270 to 1380 nm

Tx range: 1270 to 1380 nm
Cable fiber type Multimode fiber with 62.5/125 µm or 50/125 µm core diameter
On both sides: Male duplex LC connector
Electrical properties
Electrical isolation Power supply isolated from Ethernet
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Slot Hub expansion for X20BC8083, X20BC8084 and X20HB8880
Material number:
X20HB1881
Description:
  • Hub expansion module
  • 1x hub 100 BASE-FX
  • Fiber optic multimode cable
  • Range up to 2 km
  • Hot-swap-capable

POWERLINK bus controllers X20BC8083 and X20BC8084 (starting with revision D0) and standalone hub X20HB8880 are equipped with a modular hub extension. 1 or 2 additional slots are available depending on the bus base. The X20HB1881 hub expansion module can be operated in these slots. It is important to note that the hardware revision of the X20BC8083 and X20HB8880 must be ≥F0.

The hub expansion module is a 1x hub. The Ethernet connection is made using 62.5/125 μm or 50/125 µm fiber optic multimode cable with a duplex LC connection. The module and network status is indicated using LEDs.

Automation Studio HW Upgrades Version (Date) Download
V4.0 HW Upgrade (X20HB1881) EXE / 734 KB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 205 KB
64331_A1 BV Certificate of Compliance X20 PDF / 1 MB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
CCS Type Approval Certificate - X20 PDF / 285 KB
E115267 UL Certificate of Compliance X20 PDF / 3 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 7 MB
Documentation Version (Date) Download
Data sheet X20(c)HB1881 PDF / 1 MB
Redundancy for control systems PDF / 9 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File STEP - X20HB1881 ZIP / 1 MB

Please choose country and language

B&R Logo