Short description
| Communication module | 1x CAN bus |
General information
| Diagnostics | |
| Module run/error | Yes, using LED status indicator and software |
| Data transfer | Yes, using LED status indicator |
| Terminating resistor | Yes, using LED status indicator |
| Power consumption | |
| Bus | 0.01 W |
| Internal I/O | 1.44 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
| B&R ID code | 0x1FD1 |
| Status indicators | Data transfer, terminating resistor, operating state, module status |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
| Interface IF1 | |
| Signal | CAN bus |
| Variant | Connection via 12-pin terminal block X20TB12 |
| Max. distance | 1000 m |
| Transfer rate | Max. 1 Mbit/s |
| Terminating resistor | Integrated in module |
| Controller | SJA 1000 |
Electrical properties
| Electrical isolation | CAN (IF1) isolated from bus and I/O power supply |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | See section "Derating". |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order 1x terminal block X20TB06 or X20TB12 separately. Order 1x bus module X20BM11 separately. |
| Pitch | 12.5+0.2 mm |
Material number:
X20CS1070Description:
- CAN bus interface for serial, remote connection of complex devices to the X20 system
- Integrated terminating resistor
In addition to the standard I/O, complex devices often need to be connected. The X20CS communication modules are intended precisely for cases like this. As normal X20 electronics modules, they can be placed anywhere on the remote backplane.
Mandatory Accessories
Bus modules
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V2.7 HW Upgrade (X20CS1070) | EXE / 526 KB | |
| V2.7 HW Upgrade (X20CS1070) | EXE / 2 MB | |
| V3.0 HW Upgrade (X20CS1070) | EXE / 679 KB | |
| V3.0 HW Upgrade (X20CS1070) | EXE / 4 MB | |
| V4.0 HW Upgrade (X20CS1070) | EXE / 3 MB | |
| V6.0 HW Upgrade (X20CS1070) | EXE / 3 MB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20CS1070 | PDF / 1 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB | |
| Dimensions PDF X20 Electronic module | PDF / 3 KB |