Short description
| Interfaces | 1x onboard Ethernet |
| System module | CPU |
General information
| B&R ID code | 0x22A4 |
| Status indicators | CPU function, Ethernet |
| Diagnostics | |
| CPU function | Yes, using LED status indicator |
| Ethernet | Yes, using LED status indicator |
| Temperature sensor | No |
| Support | |
| ACOPOS support | Limited (User PROM) via CAN bus |
| Visual Components support | Limited (User PROM) |
| Power consumption | 2.7 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: B (0 to 55°C) Humidity: B (up to 100%) Vibration: B (4 g) EMC: B (bridge and open deck) |
| CCS | Yes |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC33B Temperature: 5 - 55°C Vibration: 4 g EMC: Bridge and open deck |
| KC | Yes |
Controller
Interfaces
Electrical properties
| Electrical isolation | PLC isolated from Ethernet (IF2) |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20CP0291Description:
- Embedded µP16 with additional I/O processor
- 100 kB User SRAM
- 1 MB User FlashPROM
- Onboard Ethernet
- Only 37.5 mm wide
- Battery-free
With the same processor and the same amount of memory, the X20CP0291 is just as powerful as the X20CP0201.
The X20CP0291, however, also has an onboard Ethernet interface.
Mandatory Accessories
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Undefined
| X20BB22 | X20 Compact bus base, for Compact CPU and Compact CPU power supply module, base for integrated RS232 interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20BB27 | X20 Compact CPU base, for Compact CPU and Compact CPU power supply module, base for integrated RS232 and CAN bus interface, X20 connection, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
| X20PS9500 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply |
| X20PS9502 | X20 power supply module, for Compact and Fieldbus CPUs and internal I/O power supply, X2X Link power supply, supply not galvanically isolated |
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| AS 2.6 Upgrade X20CP0291 | EXE / 217 KB | |
| V2.6 HW Upgrade (X20CP0291) | EXE / 1 MB | |
| V3.0 HW Upgrade (X20CP0291) | EXE / 2 MB | |
| V4.0 HW Upgrade (X20CP0291) | EXE / 1,009 KB |
| Documentation | Version (Date) | Download |
|---|---|---|
| Data sheet X20CP02xx | PDF / 8 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Electronic module | ZIP / 10 KB | |
| 3D File DXF/STEP X20CP029X | ZIP / 177 KB | |
| 3D File STEP X20 I/O-Slice | ZIP / 872 KB |