X20cMK0213

General information
Memory size 8 MB
Application memory
Guaranteed erase/write cycles 100,000
Certifications
CE Yes
UL cULus E115267
Industrial control equipment
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level 0 to 2000 m, no limitation
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -40 to 60°C
Vertical mounting orientation -40 to 60°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Material number:
X20cMK0213
Description:
X20 SafeKEY, coated, 8 MB, for the X20SL81xx series, can order license range of functions via the X20MK configurator

Please choose country and language

B&R Logo