X20cCP1584

Short description
Interfaces 1x RS232, 1x Ethernet, 1x POWERLINK (V1/V2), 2x USB, 1x X2X Link
System module Controller
General information
B&R ID code 0xE21B
Cooling Fanless
Status indicators CPU function, Ethernet, POWERLINK, CompactFlash, battery
Diagnostics
Battery Yes, using LED status indicator and software
CPU function Yes, using LED status indicator
CompactFlash Yes, using LED status indicator
Ethernet Yes, using LED status indicator
POWERLINK Yes, using LED status indicator
Temperature Yes, using software register
Support
Controller redundancy No
Storage health data support Yes
ACOPOS support Yes
Visual Components support Yes
Power consumption without interface module and USB 8.6 W
Power consumption for X2X Link power supply 1.42 W
Power consumption
Internal I/O 0.6 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) Non-compliant
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
DNV Temperature: B (0 to 55°C)
Humidity: B (up to 100%)
Vibration: B (4 g)
EMC: B (bridge and open deck)
LR ENV1
KR Yes
ABS Yes
BV EC33B
Temperature: 5 - 55°C
Vibration: 4 g
EMC: Bridge and open deck
CPU and X2X Link power supply
Input voltage 24 VDC -15% / +20%
Input current Max. 1.5 A
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
X2X Link power supply output
Nominal output power 7 W
Parallel connection Yes
Redundant operation Yes
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A, slow-blow
Output I/O power supply
Nominal output voltage 24 VDC
Permissible contact load 10 A
Power supply - General information
Status indicators Overload, operating status, module status, RS232 data transfer
Diagnostics
RS232 data transfer Yes, using LED status indicator
Module run/error Yes, using LED status indicator and software
Overload Yes, using LED status indicator and software
Electrical isolation
I/O supply - I/O power supply No
CPU/X2X Link supply - CPU/X2X Link power supply Yes
Controller
CompactFlash slot 1
Real-time clock Nonvolatile, resolution 1 s, -10 to 10 ppm accuracy at 25°C
Floating point unit (FPU) Yes
Processor
Type Atom E620T
Clock frequency 0.6 GHz
L1 cache
Data code 24 kB
Program code 32 kB
L2 cache 512 kB
Integrated I/O processor Processes I/O data points in the background
Modular interface slots 1
Remanent variables Max. 256 kB
Shortest task class cycle time 400 µs
Typical instruction cycle time 0.0075 µs
Data buffering
Battery monitoring Yes
Lithium battery Min. 2 years at 23°C ambient temperature
Standard memory
RAM 256 MB DDR2 SDRAM
User RAM 1 MB SRAM
Interfaces
Interface IF1
Signal RS232
Execution Connection via 12-pin terminal block X20TB12
Max. distance 900 m
Transfer rate Max. 115.2 kbit/s
Interface IF2
Signal Ethernet
Execution 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 10/100/1000 Mbit/s
Transfer
Physical layer 10BASE-T/100BASE-TX/1000BASE-T
Half-duplex Yes
Full-duplex Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF3
Fieldbus POWERLINK (V1/V2) managing or controlled node
Type Type 4
Execution 1x RJ45 shielded
Line length Max. 100 m between 2 stations (segment length)
Transfer rate 100 Mbit/s
Transfer
Physical layer 100BASE-TX
Half-duplex Yes
Full-duplex POWERLINK mode: No / Ethernet mode: Yes
Autonegotiation Yes
Auto-MDI/MDIX Yes
Interface IF4
Type USB 1.1/2.0
Execution Type A
Max. output current 0.5 A
Interface IF5
Type USB 1.1/2.0
Execution Type A
Max. output current 0.5 A
Interface IF6
Fieldbus X2X Link master
Electrical properties
Electrical isolation Ethernet (IF2), POWERLINK (IF3) and X2X (IF6) isolated from each other, from other interfaces and from PLC
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating See section "Derating".
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation Up to 100%, condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order application memory (CompactFlash) separately
Backup battery included in delivery
X20 end cover plate (right) included in delivery
12-pin X20 terminal block included in delivery
Interface module slot covers included in delivery
Dimensions
Width 150 mm
Height 99 mm
Depth 85 mm
Weight 400 g
Material number:
X20cCP1584
Description:
  • Intel Atom 600 MHz processor with an additional I/O processor
  • Onboard Ethernet, POWERLINK with poll response chaining and USB
  • 1 slot for modular interface expansion
  • CompactFlash as removable application memory
  • 256 MB DDR2-SDRAM
  • Fanless

The controller is based on an Atom processor clocked at 0.6 GHz and equipped with 256 MB DDR2 SDRAM.

USB, Ethernet, POWERLINK and removable CompactFlash are all included as standard features. A Gigabit Ethernet interface is a standard feature. For even more real-time network performance, the onboard POWERLINK interface supports poll response chaining mode (PRC).

The controller is equipped with one slot available for X20 communication modules. Various bus and network systems can easily be integrated into the X20 system through the use of communication modules.

Included in delivery
Batteries
4A0006.00-000 Lithium battery, 3 V / 950 mAh, button cell
Locking plates
X20AC0SR1 X20 end cover plate, right
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Mandatory Accessories
CompactFlash cards
0CFCRD.016GE.02 CompactFlash 16 GB extended temp.
0CFCRD.0512E.02 CompactFlash 512 MB extended temp.
0CFCRD.1024E.02 CompactFlash 1024 MB extended temp.
0CFCRD.2048E.02 CompactFlash 2048 MB extended temp.
0CFCRD.4096E.02 CompactFlash 4096 MB extended temp.
0CFCRD.8192E.02 CompactFlash 8 GB extended temp.
Optional Accessories
Batteries
0AC201.91 Lithium batteries 4 pcs., 3 V / 950 mAh button cell
Automation Studio HW Upgrades Version (Date) Download
V3.0 HW Upgrade (X20cCP1584) EXE / 2 MB
V4.0 HW Upgrade (X20cCP1584) EXE / 3 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
ABS Certificate of Product Design Assessment - X20 IO Series PDF / 454 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 PLC - Connected Product Information Notice PDF / 91 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
KR Type Approval Certificate MIL39390-AC003 (X20 System) PDF / 320 KB
Lloyds Register (X20 only) PDF / 884 KB
RINA Type Approval Certificate - X20 / Power Panel T30 PDF / 1 MB
TAA00000BJ DNV Type Approval Certificate X20 PDF / 186 KB
UK Declaration PLC X20 PDF / 151 KB
Documentation Version (Date) Download
Coated modules PDF / 62 KB
Data sheet X20(c)CPx58x PDF / 3 MB
Redundancy for control systems PDF / 9 MB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 CPU modules X20CP1x8x ZIP / 7 MB
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo