X20BT9400

Short description
Bus transmitter X2X Link bus transmitter with supply for I/O and integrated X67 system power supply
General information
B&R ID code 0xA238
Status indicators X2X bus function, operating state, module status
Diagnostics
Module run/error Yes, using LED status indicator and software
X2X bus function Yes, using LED status indicator
Power consumption for X2X Link power supply 1.38 W
Power consumption
Bus 0.5 W
Internal I/O
As bus transmitter 0.1 W
Additionally as supply module 0.6 W
Additional power dissipation caused by actuators (resistive) [W] -
Certifications
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
ATEX Zone 2, II 3G Ex nA nC IIA T5 Gc
IP20, Ta (see X20 user's manual)
FTZÚ 09 ATEX 0083X
UL cULus E115267
Industrial control equipment
HazLoc cCSAus 244665
Process control equipment
for hazardous locations
Class I, Division 2, Groups ABCD, T5
KC Yes
X67 X2X Link power supply input
Input voltage 24 VDC -15% / +20%
Input current Max. 0.5 A
Fuse Integrated, cannot be replaced
Reverse polarity protection Yes
X67 X2X Link power supply output
Parallel connection with X67PS1300 Yes
Overload characteristics Temporarily short-circuit and overload-proof
Observe the corresponding status message (LED "I") or evaluate the software status.
X67 modules supplied by BT9400
Horizontal mounting orientation Max. 8 (nominal output power: 6 W)
Vertical mounting orientation Max. 6 (nominal output power: 4.5 W)
Input I/O power supply
Input voltage 24 VDC -15% / +20%
Fuse Required line fuse: Max. 10 A, slow-blow
Reverse polarity protection No
Output I/O power supply
Nominal output voltage 24 VDC
Behavior on short circuit Required line fuse
Permissible contact load 10 A
Operating conditions
Mounting orientation
Horizontal Yes
Vertical Yes
Installation elevation above sea level
0 to 2000 m No limitation
>2000 m Reduction of ambient temperature by 0.5°C per 100 m
Degree of protection per EN 60529 IP20
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -25 to 60°C
Vertical mounting orientation -25 to 50°C
Derating -
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 95%, non-condensing
Storage 5 to 95%, non-condensing
Transport 5 to 95%, non-condensing
Mechanical properties
Note Order 1x terminal block X20TB12 separately.
Order 1x bus module X20BM11 or 1x bus module X20BM15 separately.
Pitch 12.5+0.2 mm
Material number:
X20BT9400
Description:
  • X2X Link bus transmitter
  • For seamless expansion of the system
  • Up to 100 m segment length
  • Supply for internal I/O power supply
  • Integrated X2X Link power supply of the X67 system
  • Operation only on the rightmost slot

To connect an X20 system to an X67 system, a bus transmitter is simply connected to the end of the X20 block so that the X2X Link cable can be clamped. The bus transmitter also provides the X2X Link supply voltage of the X67 system. The X67 system power supply module that was previously always necessary can be omitted.

The bus transmitter module is only permitted to be operated with a bus module where the internal I/O power supply is connected through (e.g. X20BM11).

If the supply is used for the internal I/O power supply, this potential group is not permitted to be supplied by any other module. An I/O module with bus module X20BM01 must be used to isolate the potential group.

Mandatory Accessories
Bus modules
X20BM11 X20 bus module, 24 VDC keyed, internal I/O power supply connected through
X20BM15 X20 bus module, with node number switch, 24 VDC keyed, internal I/O power supply connected through
Terminal blocks
X20TB12 X20 terminal block, 12-pin, 24 VDC keyed
Optional Accessories
X2X Link Cable
X67CA0X99.1000 Cable for custom assembly, 100 m
X67CA0X99.5000 Cable for custom assembly, 500 m
Automation Studio HW Upgrades Version (Date) Download
AS 3.0 Upgrade X20BT9400 EXE / 89 KB
V2.7 HW Upgrade (X20BT9400) EXE / 986 KB
V2.7 HW Upgrade (X20BT9400) EXE / 986 KB
V3.0 HW Upgrade (X20BT9400) EXE / 1 MB
V4.0 HW Upgrade (X20BT9400) EXE / 1,009 KB
V6.0 HW Upgrade (X20BT9400) EXE / 1 MB
Certificates Version (Date) Download
2226379 CSA Certificate of Compliance X20 X67 PDF / 385 KB
E115267 UL Certificate of Compliance X20 PDF / 2 MB
EU Data Act - X20 IO - Connected Product Information Notice PDF / 92 KB
EU Declaration ATEX X20 PDF / 218 KB
EU Declaration of conformity PLC X20 PDF / 169 KB
FTZU 09 ATEX 0083X PDF / 771 KB
UK Declaration PLC X20 PDF / 151 KB
X20, X67 KC certificates PDF / 6 MB
Documentation Version (Date) Download
Data sheet X20BT9400 PDF / 438 KB
X20 Package leaflet ATEX/CSA PDF / 2 MB
X20 System User´s Manual PDF / 49 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
X20 EPLAN P8 from V2.4 EXE / 160 MB
M-CAD (Mechan. Templates) Version (Date) Download
3D File DXF/STEP X20 Electronic module ZIP / 10 KB
3D File STEP X20 I/O-Slice ZIP / 872 KB
Dimensions PDF X20 Electronic module PDF / 3 KB

Please choose country and language

B&R Logo