Short description
| Bus controller | PROFIBUS DP V0 slave |
General information
| Diagnostics | |
| Module status | Yes, using LED status indicator and software |
| Bus function | Yes, using LED status indicator |
| Data transfer | Yes, using LED status indicator |
| Power consumption | |
| Bus | 2.3 W |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| ATEX | Zone 2, II 3G Ex ec IIC Gc |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| KC | Yes |
| B&R ID code | 0x1F1C |
| Status indicators | Module status, bus function, data transfer |
| Additional power dissipation caused by actuators (resistive) [W] | - |
Interfaces
Electrical properties
| Electrical isolation |
PROFIBUS isolated from I/O PROFIBUS not isolated from bus |
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | |
| 0 to 2000 m | No limitation |
| >2000 m | Reduction of ambient temperature by 0.5°C per 100 m |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 50°C |
| Derating | - |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | 5 to 95%, non-condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Material number:
X20BC0063Description:
- Fieldbus: PROFIBUS DP
- I/O configuration via the fieldbus
- Extensive device, module, and channel diagnosis according to PROFIBUS DP standard
- Communication with X2X Link I/O nodes even works when some nodes are missing or without power
PROFIBUS DP is based on the physics of the RS485 interface. Data transfer is controlled using a hybrid bus access procedure: Active stations receive communication rights via a token passing procedure and can then access all stations on the network according to the master-slave principle. The maximum time of circulation for a token can be configured, which results in a defined cycle time.
Access represents various services for the user for both cyclic and for acyclic data transfer.
This bus controller makes it possible to connect X2X Link I/O nodes to PROFIBUS DP. It supports PROFIBUS DP with all of its options and other additional properties. In addition to the device, module and channel diagnostics provided in the PROFIBUS standard, it is also possible, for example, to switch to the slot diagnostics option in S7 format.
X20 or other modules based on X2X Link can be connected to the bus controller. The configuration of the modular system is optimally supported by PROFIBUS DP.
With multifunction modules, the bus controller supports only the default function model in the event of automatic configuration by the bus controller (see the respective module description).
Mandatory Accessories
System modules for bus controllers
| X20PS9402 | X20 power supply module, for bus controller and internal I/O power supply, X2X Link supply, supply not galvanically isolated |
| X20PS9400 | X20 power supply module, for bus controller and internal I/O power supply X2X Link power supply |
| X20BB80 | X20 bus base, for X20 base module (BC, HB, etc.) and X20 power supply module, X20 end cover plates (left and right) X20AC0SL1/X20AC0SR1 included |
Terminal blocks
| X20TB12 | X20 terminal block, 12-pin, 24 VDC keyed |
Optional Accessories
Infrastructure components
| 0G1000.00-090 | Bus connector, RS485, for PROFIBUS networks |
| Documentation | Version (Date) | Download |
|---|---|---|
| BC Service Channel | PDF / 1 MB | |
| Data sheet X20BC0063 | PDF / 3 MB | |
| PROFIBUS Bus Controller User's manual | PDF / 8 MB | |
| X20 Package leaflet ATEX/CSA | PDF / 2 MB | |
| X20 System User´s Manual | PDF / 49 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Fieldbus equipment description files | Version (Date) | Download |
|---|---|---|
| BC Service Channel Example | ZIP / 15 MB | |
| X20BC0063 GSD Package | ZIP / 13 MB |
| M-CAD (Mechan. Templates) | Version (Date) | Download |
|---|---|---|
| 3D File DXF/STEP X20 Bus Controller X20BC0063 | ZIP / 26 KB | |
| Dimensions PDF X20 Bus Controller X20BC0063 | PDF / 4 KB |