Short description
| Interfaces | POWERLINK |
| System module | CPU |
General information
| B&R ID code | 0xE287 |
| Cooling | Fanless |
| Status indicators | CPU function, POWERLINK, SafeKEY |
| Diagnostics | |
| CPU function | Yes, using LED status indicator |
| POWERLINK | Yes, using LED status indicator |
| SafeKEY | Yes, using LED status indicator |
| Support | |
| Dynamic node allocation (DNA) | Yes |
| Power consumption | 4.3 W |
| Additional power dissipation caused by actuators (resistive) [W] | - |
| Certifications | |
| CE | Yes |
| UKCA | Yes |
| CRA (Cyber Resilience Act) | In preparation |
| Functional safety |
cULus FSPC E361559 Energy and industrial systems Certified for functional safety ANSI UL 1998:2013 |
| Functional safety |
IEC 61508:2010, SIL 3 EN 62061:2005/A2:2015, SIL 3 EN ISO 13849-1:2015, Cat. 4 / PL e IEC 61511:2004, SIL 3 |
| Functional safety | EN 50156-1:2004 |
| ATEX |
Zone 2, II 3G Ex nA nC IIA T5 Gc IP20, Ta (see X20 user's manual) FTZÚ 09 ATEX 0083X |
| UL |
cULus E115267 Industrial control equipment |
| HazLoc |
cCSAus 244665 Process control equipment for hazardous locations Class I, Division 2, Groups ABCD, T5 |
| DNV |
Temperature: A (0 to 45°C) Humidity: B (up to 100%) Vibration: A (0.7 g) EMC: B (bridge and open deck) |
| LR | ENV1 |
| KR | Yes |
| ABS | Yes |
| BV |
EC21B Temperature: 5 - 45°C Vibration: 0.7 g EMC: Bridge and open deck |
Safety characteristics
| Note | See section "Safety characteristics". |
Limit values for SafeDESIGNER application
Input SL / BC / X2X Link power supply
| Input voltage | 24 VDC -15% / +20% |
| Input current | Max. 0.25 A |
| Fuse | - |
| Reverse polarity protection | Yes |
Interfaces
Operating conditions
| Mounting orientation | |
| Horizontal | Yes |
| Vertical | Yes |
| Installation elevation above sea level | 0 to 2000 m, no limitation |
| Degree of protection per EN 60529 | IP20 |
Ambient conditions
| Temperature | |
| Operation | |
| Horizontal mounting orientation | -25 to 60°C |
| Vertical mounting orientation | -25 to 45°C |
| Derating | - |
| Starting temperature | Yes, -40°C |
| Storage | -40 to 85°C |
| Transport | -40 to 85°C |
| Relative humidity | |
| Operation | Up to 100%, condensing |
| Storage | 5 to 95%, non-condensing |
| Transport | 5 to 95%, non-condensing |
Mechanical properties
| Note |
Order SafeKEY and SafeLOGIC range of functions using the X20MK configurator. X20 end cover plate (right) included in delivery 12-pin X20 terminal block, safety-keyed, included in delivery SafeKEY cover included in delivery |
| Dimensions | |
| Width | 62.5+0.2 mm |
| Height | 99 mm |
| Depth | 75 mm |
| Weight | 190 g |
Material number:
X20cSL8100Description:
- openSAFETY manager for up to 100 SafeNODEs
- Flexibly programmable using Automation Studio / SafeDESIGNER
- Innovative management of safe machine options (SafeOPTION)
- Parameter and configuration management

The module is equipped with SafeLOGIC functionality that allows it to safely execute applications designed in SafeDESIGNER. The module can be used in safety-related applications up to PL e or SIL 3.
In addition, the module coordinates the safety-related communication of all modules involved in the application. In this context, the module also monitors the configuration of these modules and carries out autonomous parameter downloads to the modules whenever necessary. This guarantees a consistent and correct module configuration in the network from a safety standpoint in all scenarios involving module replacement and service. These services are performed by the SafeLOGIC controller.
| Automation Studio HW Upgrades | Version (Date) | Download |
|---|---|---|
| V4.0 HW Upgrade (X20cSL8100) | EXE / 6 MB | |
| V4.6 HW Upgrade (X20cSL8100) | EXE / 2 MB |
| E-CAD (Electro or EPLAN Templates) | Version (Date) | Download |
|---|---|---|
| X20 EPLAN P8 from V2.4 | EXE / 160 MB |
| Tools / Utilities / Examples | Version (Date) | Download |
|---|---|---|
| Sistema (VDMA) library | ZIP / 5 KB |