Material number:
AP.ACC-1258Description:
Ethernet adapter PCIe x1 single port 10BASE-T, 100BASE-TX, 1000BASE-T number of ports: 1x copper, cable type: RJ45 for x1 PCI Express (PCI Express 1.1 (2.5 GT/s)) Can be used with APROL R4.2 or later!