Short description
I/O module 2 full-bridge strain gauge inputs
General information
B&R ID code 0xF79D
Status indicators -
Certifications
UN ECE-R10 Yes
CE Yes
UKCA Yes
CRA (Cyber Resilience Act) In preparation
Multi-function inputs
Multifunction analog inputs (MF-AI)
Quantity 2
Functions Analog input, 24-bit digital converter resolution
Full-bridge strain gauge
Strain gauge factor 2 to 256 mV/V, configurable using software
Connection 4- or 6-wire connections
Input type Differential, used to evaluate a full-bridge strain gauge
Digital converter resolution 24-bit
Conversion time Depends on the configured data output rate
Data output rate 2.5 to 7,500 samples per second, configurable using software (fDATA)
Input filter
Cutoff frequency 5 kHz
Order 3
Slope 60 dB
ADC filter characteristics Sigma-delta, see section "Filter characteristics of the sigma-delta A/D converter"
Operating range / Measurement sensor 85 to 5,000 Ω
Influence of cable length See section "Calculation example", sensor cable length: Max. 30 m
Input protection RC protection
Common-mode range 0 to 3 VDC
Permissible input voltage range (with regard to the electric potential strain gauge GND) on inputs "Input +" and "Input -"
Conversion procedure Sigma-delta
Output of digital value
Broken bridge supply line Value approaching 0
Broken sensor line Value approaching ±end value (status bit "Line monitoring" is set in register "Module status")
Valid range of values 0xFF800001 to 0x007FFFFF (-8,388,607 to 8,388,607)
Strain gauge supply
Voltage 5.5 VDC / Max. 65 mA
Short-circuit and overload-proof Yes
Voltage drop for short-circuit protection Max. 0.2 VDC at 65 mA and 25°C
Quantization
LSB value (16-bit)
2 mV/V 336 nV
4 mV/V 671 nV
8 mV/V 1.343 μV
16 mV/V 2.686 μV
32 mV/V 5.371 μV
64 mV/V 10.74 μV
128 mV/V 21.48 μV
256 mV/V 42.97 μV
LSB value (24-bit)
2 mV/V 1.31 nV
4 mV/V 2.62 nV
8 mV/V 5.25 nV
16 mV/V 10.49 nV
32 mV/V 20.98 nV
64 mV/V 41.96 nV
128 mV/V 83.92 nV
256 mV/V 167.85 nV
Max. gain drift 12 ppm/°C
Max. offset drift 2 ppm/°C
Nonlinearity <10 ppm
Operating conditions
Mounting orientation
Any Yes
Chemical resistance Not guaranteed
Degree of protection per EN 60529 Up to IP66
Ambient conditions
Temperature
Operation
Horizontal mounting orientation -40 to 85°C housing surface
Vertical mounting orientation -40 to 85°C housing surface
Storage -40 to 85°C
Transport -40 to 85°C
Relative humidity
Operation 5 to 100%, condensing
Storage 5 to 100%, condensing
Transport 5 to 100%, condensing
Shock
Operation For shock test 50 g, 11 ms analog values out of tolerance
Mechanical properties
Dimensions
Width 47 mm
Length 95 mm
Torque for connections
M12 0.6 Nm
Material number:
X90AISG0.02-00
Description:
  • 9 to 32 VDC
  • 2 full-bridge strain gauge inputs
  • Data output rate configurable from 2.5 Hz to 7.5 kHz
  • Special operating modes (synchronous mode and multisampling)
  • Configurable filter level

This module is equipped with 2 inputs for evaluating full-bridge strain gauges and works with 4-wire and 6-wire strain gauge load cells. The concept applied by the module requires compensation in the measurement system. This compensation eliminates the absolute uncertainty in the measurement circuit, such as component tolerances, effective bridge voltage or zero offset. The measurement precision refers to the absolute (compensated) value, which will only change as a result of changes in the operating temperature. Communication to the mainboard is made possible via X2X Link.

Automation Studio HW Upgrades Version (Date) Download
V4.3 HW Upgrade (X90AISG0.02-00) EXE / 2 MB
V4.9 HW Upgrade (X90AISG0.02-00) EXE / 2 MB
V6.0 HW Upgrade (X90AISG0.02-00) EXE / 2 MB
Certificates Version (Date) Download
EU Data Act - X90 - Connected Product Information Notice PDF / 92 KB
EU Declaration Industrial sector X90 PDF / 163 KB
UK Declaration Industrial sector X90 PDF / 110 KB
UN ECE-R10 PDF / 382 KB
Documentation Version (Date) Download
Datasheet X90AISG0.02-00 PDF / 1 MB
X90 mobile System User´s Manual PDF / 27 MB
E-CAD (Electro or EPLAN Templates) Version (Date) Download
Makro-/Artikeldaten 4.0.2 (X90AISG0.02-00) EXE / 1 MB
X90 EPLAN P8 from V2.4 EXE / 69 MB

Please choose country and language

B&R Logo